SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description Light Pipe Assembly, Angled, 1x4, SFP
Part Number 2170168-1
URL http://www.te.com/usa-en/product-2170168-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Number of Ports 4
For Use With Pluggable I/O Products SFP Cage
Included Heat Sink No
Lightpipe Style Standard
Lightpipe Profile Standard
Product Type Accessory
Port Matrix Configuration 1 x 4
Form Factor SFP+
Pluggable I/O Accessory Type Lightpipe Kit
Cage Type Ganged
Packaging Method Tray
Lightpipe Configuration Dual Round
Integrated Lightpipes No
Included Lightpipe Yes
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Number of Ports For Use With Pluggable I/O Products Included Heat Sink Lightpipe Style Lightpipe Profile Product Type Port Matrix Configuration Form Factor Pluggable I/O Accessory Type Cage Type Packaging Method Lightpipe Configuration Integrated Lightpipes Included Lightpipe
1 2170168-1 Light Pipe Assembly, Angled, 1x4, SFP Buy Now 4 SFP Cage No Standard Standard Accessory 1 x 4 SFP+ Lightpipe Kit Ganged Tray Dual Round No Yes
Part Number
Description
Buy Now
Number of Ports
For Use With Pluggable I/O Products
Included Heat Sink
Lightpipe Style
Lightpipe Profile
Product Type
Port Matrix Configuration
Form Factor
Pluggable I/O Accessory Type
Cage Type
Packaging Method
Lightpipe Configuration
Integrated Lightpipes
Included Lightpipe
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.