Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description LIF CONN. SUB PLUG 7P NATURAL
Part Number 353664-1
URL http://www.te.com/usa-en/product-353664-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Multilock Connector System
Height [mm] 18.05
Height [in] .711
Length [mm] 25
Length [in] .984
Width [mm] 5.25
Width [in] .207
Mating Tab Width [mm] 1
Mating Tab Width [in] .039
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 3
Centerline (Pitch) [in] .118
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Device
Serviceable Yes
Polarized Yes
Number of Positions 7
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Cable Exit Angle 180°
Color Natural
Body Material PBT
Packaging Quantity 100
Connector Position Assurance Capable No
Sealable No
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 353664-1 LIF CONN. SUB PLUG 7P NATURAL Buy Now Multilock Connector System 18.05 .711 25 .984 5.25 .207 1 .039 12 -40 – 105 -40 – 221 3 .118 12 Wire-to-Device Yes Yes 7 Integrated in Housing No Housing for female terminals No Without Yes Bag 180° Natural PBT 100 No No 1 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.