Circular Power Connectors

Manufacturer TE Connectivity
Description LGH,6 POS,MEDIC RCPT HSG,4MM
Part Number 1218081-1
URL http://www.te.com/usa-en/product-1218081-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LGH
Operating Voltage [VAC] 600
Housing Type Receptacle
Reverse Gender Standard
Number of Positions 6
Mating Alignment Type Keyed
Product Type Housing
Panel Mount Feature Type Flange with Mounting Holes
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 100
Contact Type Pin
Mating Alignment With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Housing Type Reverse Gender Number of Positions Mating Alignment Type Product Type Number of Signal Positions Panel Mount Feature Type Connector & Contact Terminates To Packaging Quantity Contact Type Mating Alignment
1 1218081-1 LGH,6 POS,MEDIC RCPT HSG,4MM Buy Now LGH 600 Receptacle Standard 6 Keyed Housing Flange with Mounting Holes Wire & Cable 100 Pin With
2 5-864900-1 LGH CONNECTOR HOUSING Buy Now LGH 600 Receptacle Reverse 6 Keyed Lead Assembly 6 Flange with Mounting Holes Wire & Cable 100 Socket With
3 864900-1 LGH CONNECTOR HOUSING Buy Now LGH 600 Receptacle Reverse 6 Keyed Lead Assembly 6 Flange with Mounting Holes 100 Socket With
4 864900-2 LGH CONNECTOR HOUSING Buy Now LGH 600 Receptacle 6 Keyed Housing 6 Flange with Mounting Holes 100 Socket With
5 864900-3 LGH CONNECTOR HOUSING Buy Now LGH 600 Receptacle Reverse 6 Keyed Lead Assembly 6 Flange with Mounting Holes 1 Socket With
6 864900-4 LGH 6 POS RECEPT Buy Now LGH 600 Receptacle 6 Keyed Housing 6 Flange with Mounting Holes 1 Socket With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Housing Type
Reverse Gender
Number of Positions
Mating Alignment Type
Product Type
Number of Signal Positions
Panel Mount Feature Type
Connector & Contact Terminates To
Packaging Quantity
Contact Type
Mating Alignment
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.