DC Contactors

Manufacturer TE Connectivity
Description LEV100A4ANH=RELAY,SPST-NO,12VDC - LEV100A4ANH
Part Number 4-1618391-0
URL http://www.te.com/usa-en/product-4-1618391-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Kilovac LEV100
Also Known As (Marketing Alias) LEV100A4ANH
Contact Current Rating [A] 100
Coil Resistance [O] 26
Contact Switching Voltage (Max) [VDC] 900
Coil Voltage Rating [VDC] 12
Coil Voltage (Max) [VDC] 16
Torque [in-lbs] 30 – 40
Coil Wire Length [mm] 381
Coil Wire Length [in] 15
Contact Arrangement 1 Form X, SPST-NO DM
Mounting Type Side Mount
Actuating System DC
Packaging Method Individual
Product Category Electromechanical Relays
Product Classification Relays - Contactors
Product Type Contactor
Pole Configuration 1
Terminal Configuration 2 x M4 Bolt
Contactor Type Sealed
Auxiliary Switch Contact Arrangement None
Coil Termination Wire
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Coil Resistance [O] Contact Switching Voltage (Max) [VDC] Coil Voltage Rating [VDC] Coil Voltage (Max) [VDC] Torque [in-lbs] Coil Wire Length [mm] Coil Wire Length [in] Contact Arrangement Mounting Type Actuating System Packaging Method Product Category Product Classification Product Type Pole Configuration Terminal Configuration Contactor Type Auxiliary Switch Contact Arrangement Coil Termination
1 4-1618391-0 LEV100A4ANH=RELAY,SPST-NO,12VDC - LEV100A4ANH Buy Now Kilovac LEV100 LEV100A4ANH 100 26 900 12 16 30 – 40 381 15 1 Form X, SPST-NO DM Side Mount DC Individual Electromechanical Relays Relays - Contactors Contactor 1 2 x M4 Bolt Sealed None Wire
2 4-1618391-1 LEV100A5ANH=RELAY,SPST-NO 24VDC VMT 15 - LEV100A5ANH Buy Now Kilovac LEV100 LEV100A5ANH 100 96 900 24 28 30 – 40 381 15 1 Form X, SPST-NO DM Side Mount DC Individual Electromechanical Relays Relays - Contactors Contactor 1 2 x M4 Bolt Sealed None Wire
3 4-1618391-2 LEV100A6ANH=RELAY,SPST-NO,48VDC VMT 15 - LEV100A6ANH Buy Now Kilovac LEV100 LEV100A6ANH 100 392 900 48 52 30 – 40 381 15 1 Form X, SPST-NO DM Side Mount DC Individual Electromechanical Relays Relays - Contactors Contactor 1 2 x M4 Bolt Sealed None Wire
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Coil Resistance [O]
Contact Switching Voltage (Max) [VDC]
Coil Voltage Rating [VDC]
Coil Voltage (Max) [VDC]
Torque [in-lbs]
Coil Wire Length [mm]
Coil Wire Length [in]
Contact Arrangement
Mounting Type
Actuating System
Packaging Method
Product Category
Product Classification
Product Type
Pole Configuration
Terminal Configuration
Contactor Type
Auxiliary Switch Contact Arrangement
Coil Termination
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.