LVDS Connectors (LCEDI)

Manufacturer TE Connectivity
Description (LCEDI) SR serie plug upper shell 40pos
Part Number 2023317-1
URL http://www.te.com/usa-en/product-2023317-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LCEDI
Centerline (Pitch) [mm] .5
Centerline (Pitch) [in] .0197
Mated Height [mm] 4.3
Mated Height [in] .1692
Product Type Accessory
Accessory Type Connector Shell
Number of Rows 1
Shell Material Copper Alloy
UL Flammability Rating UL 94V-0
Number of Positions 40
Approved Standards VESA
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Centerline (Pitch) [in] Mated Height [mm] Mated Height [in] Product Type Accessory Type Number of Rows Shell Material UL Flammability Rating Number of Positions Approved Standards
1 2023317-1 (LCEDI) SR serie plug upper shell 40pos Buy Now LCEDI .5 .0197 4.3 .1692 Accessory Connector Shell 1 Copper Alloy UL 94V-0 40 VESA
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Mated Height [mm]
Mated Height [in]
Product Type
Accessory Type
Number of Rows
Shell Material
UL Flammability Rating
Number of Positions
Approved Standards
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.