LVDS Connectors (LCEDI)

Manufacturer TE Connectivity
Description (LCEDI) SR interface Rec conn 30pos
Part Number 2023308-2
URL http://www.te.com/usa-en/product-2023308-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LCEDI
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Operating Temperature Range [°C] -20 – 85
Operating Temperature Range [°F] -4 – 185
Centerline (Pitch) [mm] .5
Centerline (Pitch) [in] .0197
Contact Current Rating (Max) [A] 1
Mated Height [mm] 4.3
Mated Height [in] .1692
Product Type Connector
Connector Style Receptacle
Connector Type Header
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Housing Color Black
Housing Material High Temperature Thermoplastic
Mating Alignment With
Mating Retention With
Mounting Angle Right Angle
Number of Rows 1
Shell Material Copper Alloy
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 30
PCB Mount Retention Type Solder Pad
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Retention With
Internal/External Internal
PCB Mount Alignment With
Approved Standards VESA
Contact Layout Inline
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Mated Height [mm] Mated Height [in] Product Type Connector Style Connector Type Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Housing Color Housing Material Mating Alignment Mating Retention Mounting Angle Number of Rows Shell Material UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions PCB Mount Retention Type Termination Method to Printed Circuit Board PCB Mount Retention Internal/External PCB Mount Alignment Approved Standards Contact Layout
1 2023308-2 (LCEDI) SR interface Rec conn 30pos Buy Now LCEDI 1.6 .063 -20 – 85 -4 – 185 .5 .0197 1 4.3 .1692 Connector Receptacle Header Gold Tin Signal (Data) Black High Temperature Thermoplastic With With Right Angle 1 Copper Alloy UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 30 Solder Pad Surface Mount With Internal With VESA Inline
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Mated Height [mm]
Mated Height [in]
Product Type
Connector Style
Connector Type
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Housing Color
Housing Material
Mating Alignment
Mating Retention
Mounting Angle
Number of Rows
Shell Material
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
PCB Mount Retention Type
Termination Method to Printed Circuit Board
PCB Mount Retention
Internal/External
PCB Mount Alignment
Approved Standards
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.