TE Connectivity

LVDS Connectors (LCEDI)

Manufacturer TE Connectivity
Description (LCEDI) SR interface plug conn 30pos
Part Number 2023314-2
Contact Current Rating (Max) [AMP] 1
Centerline (Pitch) [INCH] .0197
Centerline (Pitch) [MM] .5
Connector System Wire-to-Board
Circuit Application Signal
Operating Temperature Range [DEGC] -20 – 85
Connector & Contact Terminates To Wire & Cable
Operating Temperature Range [DEGF] -4 – 185
Connector Style Plug
Mated Height [INCH] .1692
Number of Positions 30
Mated Height [MM] 4.3
Connector Mounting Type Cable Mount
Termination Method to Wire & Cable Solder
Product selection
Selector Part Number Description Buy Now Contact Current Rating (Max) [AMP] Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Connector System Circuit Application Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style Mated Height [INCH] Number of Positions Mated Height [MM] Connector Mounting Type Termination Method to Wire & Cable
1 2023314-2 (LCEDI) SR interface plug conn 30pos Buy Now 1 .0197 .5 Wire-to-Board Signal -20 – 85 Wire & Cable -4 – 185 Plug .1692 30 4.3 Cable Mount Solder
Part Number
Description
Buy Now
Contact Current Rating (Max) [AMP]
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Connector System
Circuit Application
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
Mated Height [INCH]
Number of Positions
Mated Height [MM]
Connector Mounting Type
Termination Method to Wire & Cable
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page