Power Relays

Manufacturer TE Connectivity
Description KRP-3AH-120=KA/KB/KC/KR - 1-1393102-1
Part Number 1-1393102-1
URL http://www.te.com/usa-en/product-1-1393102-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series KRPA
Also Known As (Marketing Alias) 1-1393102-1
Contact Voltage Rating [VAC] 120
Coil Voltage Rating [VAC] 120
Terminal Type Plug-In
Contact Number of Poles 1
Coil Special Features UL Coil Insulation Class B
Contact Material AgCdO
Relay Mounting Type Socket
Environmental Category of Protection RTI
Contact Switching Load (Min) 300mA @ 12V
Coil Magnetic System Monostable, AC
Contact Arrangement 1 Form X (NO - DM)
Packaging Method Package
Power Relay Type Industrial Panel Plug-In
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Voltage Rating [VDC] Contact Voltage Rating [VAC] Coil Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Environmental Category of Protection Contact Switching Load (Min) Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 1-1393102-1 KRP-3AH-120=KA/KB/KC/KR - 1-1393102-1 Buy Now KRPA 1-1393102-1 120 120 Plug-In 1 UL Coil Insulation Class B AgCdO Socket RTI 300mA @ 12V Monostable, AC 1 Form X (NO - DM) Package Industrial Panel Plug-In
2 1-1393102-2 KRP-3DH-110=KA/KB/KC/KR - 1-1393102-2 Buy Now KRPA 1-1393102-2 110 120 Plug-In 1 UL Coil Insulation Class B AgCdO Socket RTI 300mA @ 12V Monostable, DC 1 Form X (NO - DM) Package Industrial Panel Plug-In
3 1-1393102-4 KRP-3DH-24=KA/KB/KC/KR - 1-1393102-4 Buy Now KRPA 1-1393102-4 24 120 Plug-In 1 UL Coil Insulation Class B AgCdO Socket RTI 300mA @ 12V Monostable, DC 1 Form X (NO - DM) Package Industrial Panel Plug-In
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VDC]
Contact Voltage Rating [VAC]
Coil Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Environmental Category of Protection
Contact Switching Load (Min)
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.