Knife Disconnects

Manufacturer TE Connectivity
Description KNIFE DISCONNECT PIDG 22-16
Part Number 2-32446-1
URL http://www.te.com/usa-en/product-2-32446-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 3.56
Wire Insulation Diameter (Max) [in] .14
Material Thickness [in] .031
Accepts Wire Insulation Diameter Range [mm] 2.67 – 3.56
Accepts Wire Insulation Diameter Range [in] .105 – .14
High Temperature Rating [°C] 105
High Temperature Rating [°F] 221
Plating Material Tin
Packaging Method Package
Insulation Sleeve Material Nylon
Packaging Quantity 5000
Insulated Yes
Support Style Insulation Support
Wire Insulation Support With
Barrel Color Red
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Material Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] High Temperature Rating [°C] High Temperature Rating [°F] Wire Size (CMA) [kcmil] Plating Material Packaging Method Insulation Sleeve Material Packaging Quantity Insulated Support Style Wire Insulation Support Barrel Color
1 2-32446-1 KNIFE DISCONNECT PIDG 22-16 Buy Now 3.56 .14 .031 2.67 – 3.56 .105 – .14 105 221 Tin Package Nylon 5000 Yes Insulation Support With Red
2 320555 KNIFE DISCONNECT,N PIDG 22-16 Buy Now PIDG 3.18 .125 .08 – .125 509 – 3260 Tin Box Nylon 1000 Yes Insulation Support With Red
3 32446 KNIFE DISCONNECT,PIDG 22-16 Buy Now PIDG 3.56 .14 509 – 3260 Tin Box Nylon 1000 Yes Insulation Support With Red
4 8-32446-1 KN DISC,PIDG22-16COMM,22-18MIL Buy Now PIDG 3.56 .14 .031 2.67 – 3.56 .105 – .14 105 221 Tin Box Nylon 100 Yes Insulation Support With Red
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Material Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
High Temperature Rating [°C]
High Temperature Rating [°F]
Wire Size (CMA) [kcmil]
Plating Material
Packaging Method
Insulation Sleeve Material
Packaging Quantity
Insulated
Support Style
Wire Insulation Support
Barrel Color
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.