Knife Disconnects

Manufacturer TE Connectivity
Description PIDG 22-16 K-D,NI-PL
Part Number 696451-1
URL http://www.te.com/usa-en/product-696451-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Wire Insulation Diameter (Max) [mm] 3.18
Plating Material Copper
Packaging Method Box
Sealable No
Insulated Yes
Terminal & Splice Style Knife Disconnect
Support Style Insulation Support
Wire Insulation Support With
Connects To Knife Disconnect
Product selection
Selector Part Number Description Buy Now Product Documentation Series Wire Insulation Diameter (Max) [mm] Plating Material Packaging Method Sealable Insulated Terminal & Splice Style Support Style Wire Insulation Support Connects To
1 696451-1 PIDG 22-16 K-D,NI-PL Buy Now Product Documentation PIDG 3.18 Copper Box No Yes Knife Disconnect Insulation Support With Knife Disconnect
Part Number
Description
Buy Now
Product Documentation
Series
Wire Insulation Diameter (Max) [mm]
Plating Material
Packaging Method
Sealable
Insulated
Terminal & Splice Style
Support Style
Wire Insulation Support
Connects To
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.