Knife Disconnects

Manufacturer TE Connectivity
Description KNIFE DISCONNECT,PIDG 16-14
Part Number 32448
URL http://www.te.com/usa-en/product-32448.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Wire Insulation Diameter (Max) [mm] 4.32
Wire Insulation Diameter (Max) [in] .17
Wire Size (CMA) [kcmil] 2050 – 5180
Plating Material Tin
Packaging Method Box
Insulation Sleeve Material Nylon
Packaging Quantity 1000
Insulated Yes
Support Style Insulation Support
Wire Insulation Support With
Barrel Color Blue
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Size (CMA) [kcmil] Plating Material Packaging Method Insulation Sleeve Material Packaging Quantity Insulated Support Style Wire Insulation Support Barrel Color
1 32448 KNIFE DISCONNECT,PIDG 16-14 Buy Now PIDG 4.32 .17 2050 – 5180 Tin Box Nylon 1000 Yes Insulation Support With Blue
2 8-32448-1 KNIFE DISCONNECT,PIDG 16-14 Buy Now PIDG 4.32 .17 2050 – 5180 Copper Box Nylon 100 Yes Insulation Support Blue
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Size (CMA) [kcmil]
Plating Material
Packaging Method
Insulation Sleeve Material
Packaging Quantity
Insulated
Support Style
Wire Insulation Support
Barrel Color
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.