Switch Knobs

Manufacturer TE Connectivity
Description KN1751A1/4=KNOB AL KNURL L/HAI - 3-1437622-2
Part Number 3-1437622-2
URL http://www.te.com/usa-en/product-3-1437622-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series KN
Also Known As (Marketing Alias) 3-1437622-2
Diameter [mm] 44.5
Diameter [in] 1.75
Shaft Size [mm] 6.35
Shaft Size [in] .25
Product Type Knob
Material Aluminum 5056(56S)
Color Natural
Indicator Location Top
Indicator Style Fingertip Spinner
Knob Design Straight Knurl
Skirt Without
Spin Plate Without
Spinner Without
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Diameter [mm] Diameter [in] Shaft Size [mm] Shaft Size [in] Product Type Material Color Indicator Location Indicator Style Knob Design Skirt Spin Plate Spinner
1 3-1437622-2 KN1751A1/4=KNOB AL KNURL L/HAI - 3-1437622-2 Buy Now KN 3-1437622-2 44.5 1.75 6.35 .25 Knob Aluminum 5056(56S) Natural Top Fingertip Spinner Straight Knurl Without Without Without
2 3-1437622-6 KN1751B1/4=KNOB BLK KNURL L/HA - 3-1437622-6 Buy Now KN 3-1437622-6 44.5 1.75 6.35 .25 Knob Aluminum 5056(56S) Black Top Fingertip Spinner Straight Knurl Without Without Without
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Diameter [mm]
Diameter [in]
Shaft Size [mm]
Shaft Size [in]
Product Type
Material
Color
Indicator Location
Indicator Style
Knob Design
Skirt
Spin Plate
Spinner
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.