Switch Knobs

Manufacturer TE Connectivity
Description KN1250A1/4=KNOB ALUM KNURL 1/4 - 2-1437622-5
Part Number 2-1437622-5
URL http://www.te.com/usa-en/product-2-1437622-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series KN
Also Known As (Marketing Alias) 2-1437622-5
Diameter [mm] 31.75
Diameter [in] 1.25
Shaft Size [mm] 6.35
Shaft Size [in] .25
Product Type Knob
Material Aluminum 5056-H18
Color Natural
Indicator Location Side
Indicator Style Line
Knob Design Straight Knurl
Skirt Without
Spin Plate Without
Spinner Without
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Diameter [mm] Diameter [in] Shaft Size [mm] Shaft Size [in] Product Type Material Color Comment Indicator Location Indicator Style Knob Design Skirt Spin Plate Spinner
1 2-1437622-5 KN1250A1/4=KNOB ALUM KNURL 1/4 - 2-1437622-5 Buy Now KN 2-1437622-5 31.75 1.25 6.35 .25 Knob Aluminum 5056-H18 Natural Side Line Straight Knurl Without Without Without
2 2-1437622-7 KN1250B1/4=KNOB BLACK KNURL 1/ - 2-1437622-7 Buy Now KN 2-1437622-7 31.75 1.25 6.35 .25 Knob Aluminum 5056-H18 Black Side Line Straight Knurl Without Without Without
3 2-1437622-9 KN1251A1/4=KNOB AL KNURL L/HAI - 2-1437622-9 Buy Now KN 2-1437622-9 31.75 1.25 6.35 .25 Knob Aluminum 5056-H18 Natural Side Straight Knurl Without Without Without
4 3-1437622-0 KN1251B1/4=KNOB BLK KNURL L/HA - 3-1437622-0 Buy Now KN 3-1437622-0 31.75 1.25 6.35 .25 Knob Aluminum 5056-H18 Black Side Line Straight Knurl Without Without Without
5 6-1437622-6 KN900A1/4=KNOB ALUM KNURL 1/4 - 6-1437622-6 Buy Now KN 6-1437622-6 24.1 .949 6.35 .25 Knob Aluminum Natural Side Line Straight Knurl Without Without Without
6 6-1437622-7 KN900AB1/4=KNOB KNURL ALUM/BLK - 6-1437622-7 Buy Now KN 6-1437622-7 24.1 .949 6.35 .25 Knob Aluminum Natural-Black Body Natural, Top Black Side Line Straight Knurl Without Without Without
7 6-1437622-8 KN900B1/4=KNOB BLACK KNURL 1/4 - 6-1437622-8 Buy Now KN 6-1437622-8 24.1 .949 6.35 .25 Knob Aluminum Black Side Line Straight Knurl Without Without Without
8 6-1437622-9 KN900BA1/4=KNOB KNURL BLK/ALUM - 6-1437622-9 Buy Now KN 6-1437622-9 24.1 .949 6.35 .25 Knob Aluminum Black/Natural Body Black, Top Natural Side Line Straight Knurl Without Without Without
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Diameter [mm]
Diameter [in]
Shaft Size [mm]
Shaft Size [in]
Product Type
Material
Color
Comment
Indicator Location
Indicator Style
Knob Design
Skirt
Spin Plate
Spinner
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.