Switch Knobs

Manufacturer TE Connectivity
Description KCB700B1/4=KNOB BAR BLACK 1/4 - 6-1437621-4
Part Number 6-1437621-4
URL http://www.te.com/usa-en/product-6-1437621-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series KCB
Also Known As (Marketing Alias) 6-1437621-4
Diameter [mm] 18.8
Diameter [in] .74
Shaft Size [mm] 6.35
Shaft Size [in] .25
Product Type Knob
Material Aluminum
Color Black
Indicator Location Side
Indicator Style Sawcut
Knob Design Tapered
Skirt Without
Spin Plate Without
Spinner Without
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Diameter [mm] Diameter [in] Shaft Size [mm] Shaft Size [in] Product Type Material Color Indicator Location Indicator Style Knob Design Skirt Spin Plate Spinner
1 6-1437621-4 KCB700B1/4=KNOB BAR BLACK 1/4 - 6-1437621-4 Buy Now KCB 6-1437621-4 18.8 .74 6.35 .25 Knob Aluminum Black Side Sawcut Tapered Without Without Without
2 6-1437621-7 KCB900B1/4=KNOB BAR BLACK 1/4 - 6-1437621-7 Buy Now KCB 6-1437621-7 23.8 .937 6.35 .25 Knob Aluminum Black Side Sawcut Tapered Without Without Without
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Diameter [mm]
Diameter [in]
Shaft Size [mm]
Shaft Size [in]
Product Type
Material
Color
Indicator Location
Indicator Style
Knob Design
Skirt
Spin Plate
Spinner
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.