Power Relays

Manufacturer TE Connectivity
Description K10P-11AT5-240=K10/K20 - 3-1393144-6
Part Number 3-1393144-6
URL https://www.te.com/usa-en/product-3-1393144-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Potter & Brumfield K10
Also Known As (Marketing Alias) 3-1393144-6
Coil Voltage Rating [VAC] 240
Contact Voltage Rating [VAC] 120
Terminal Type Quick Connect
Contact Number of Poles 2
Coil Special Features UL Coil Insulation Class B
Contact Material AgCdO
Relay Mounting Type Bracket
Contact Switching Load (Min) 300mA @ 12V
Coil Magnetic System Monostable, AC
Contact Arrangement 2 Form C (CO)
Packaging Method Package
Power Relay Type Industrial Panel Plug-In
Product selection
Selector Part Number Description Buy Now Product Documentation Series Also Known As (Marketing Alias) Coil Voltage Rating [VAC] Contact Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Contact Switching Load (Min) Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 3-1393144-6 K10P-11AT5-240=K10/K20 - 3-1393144-6 Buy Now Product Documentation Potter & Brumfield K10 3-1393144-6 240 120 Quick Connect 2 UL Coil Insulation Class B AgCdO Bracket 300mA @ 12V Monostable, AC 2 Form C (CO) Package Industrial Panel Plug-In
Part Number
Description
Buy Now
Product Documentation
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VAC]
Contact Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Contact Switching Load (Min)
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.