Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description JPT 2P ASSY FOR CLIP
Part Number 368354-1
URL http://www.te.com/usa-en/product-368354-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Junior Power Timer
Height [mm] 24
Height [in] .944
Length [mm] 25
Length [in] .984
Width [mm] 36
Width [in] 1.41
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .196
Connector System Wire-to-Wire
Serviceable No
Polarized No
Number of Positions 2
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Connector & Contact Terminates To Wire & Cable
Packaging Method Bag
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 100
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Connector & Contact Terminates To Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 368354-1 JPT 2P ASSY FOR CLIP Buy Now Junior Power Timer 24 .944 25 .984 36 1.41 2.8 .11 5 .196 Wire-to-Wire No No 2 Integrated in Housing No Housing for female terminals No Without No Wire & Cable Bag 180° Black PBT GF 100 No Yes 1 Signal
2 368354-5 JPT 2P ASSY FOR CLIP GRAY Buy Now Junior Power Timer 24 .944 25 .984 36 1.41 2.8 .11 5 .196 Wire-to-Wire No No 2 Integrated in Housing No Housing for female terminals No Without No Wire & Cable Bag 180° Gray PBT GF 100 No Yes 1 Signal
3 85202-1 JR POWER TIMER 2P ASSY Buy Now Junior Power Timer 36 1.41 25 .984 24 .944 2.8 .11 5 .196 Wire-to-Wire No Yes 2 Integrated in Housing No Housing for female terminals No Without No Wire & Cable Bag 180° Black PBT GF 100 No A Yes 1 Signal
4 85202-2 JR POWER TIMER 2P ASSY(BLUE) Buy Now Junior Power Timer 36 1.41 25 .984 24 .944 2.8 .11 5 .196 Wire-to-Wire No Yes 2 Integrated in Housing No Housing for female terminals No Without No Wire & Cable Bag 180° Blue PBT GF 100 No A Yes 1 Signal
5 85202-5 JR POWER TIMER 2P ASSY(D-GRAY) Buy Now Junior Power Timer 36 1.41 25 .984 24 .944 2.8 .11 5 .196 Wire-to-Wire No Yes 2 Integrated in Housing No Housing for female terminals No Without No Wire & Cable Bag 180° Gray PBT GF 100 No A Yes 1 Signal
6 936567-2 JPT 2P ASSY FOR LPI INJECTOR Buy Now Junior Power Timer 24 .944 25 .984 33 1.29 2.8 .11 5 .196 Wire-to-Wire No Yes 2 Integrated in Housing No Housing for female terminals No Without Yes Bag 180° Black PBT GF 100 No Yes 1 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Connector & Contact Terminates To
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.