Rectangular Connector Hardware

Manufacturer TE Connectivity
Description JACKSCREW KIT
Part Number 201910-1
URL http://www.te.com/usa-en/product-201910-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series KT
Height [mm] 7.92
Height [in] .312
Length [mm] 68.66
Length [in] 2.703
Width [mm] 7.92
Width [in] .312
Comment Two required.
For Use With 42-Position Mixed Connectors
Packaging Method Bag
Packaging Quantity 100
Product Type Hardware
Strain Relief Without
Screw & Hole Thread Size 6-32
Hardware Type Jackscrew Kit
Jackscrew Finish Hexavalent Chromate
Hebeschraubenmaterial Zinc Alloy
Jackscrew Style Long-Long
Jackscrew Type Turnable
Thread Lead Type Double
Mounting Hardware Jackscrew Tip Female and Spirol Pin
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Comment For Use With Packaging Method Packaging Quantity Product Type Strain Relief Screw & Hole Thread Size Hardware Type Jackscrew Finish Hebeschraubenmaterial Jackscrew Style Jackscrew Type Thread Lead Type Mounting Hardware
1 201910-1 JACKSCREW KIT Buy Now KT 7.92 .312 68.66 2.703 7.92 .312 Two required. 42-Position Mixed Connectors Bag 100 Hardware Without 6-32 Jackscrew Kit Hexavalent Chromate Zinc Alloy Long-Long Turnable Double Jackscrew Tip Female and Spirol Pin
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Comment
For Use With
Packaging Method
Packaging Quantity
Product Type
Strain Relief
Screw & Hole Thread Size
Hardware Type
Jackscrew Finish
Hebeschraubenmaterial
Jackscrew Style
Jackscrew Type
Thread Lead Type
Mounting Hardware
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.