2

RF Connectors

Manufacturer TE Connectivity
Description JACK, RTANG, PCB, 50 OHM, BNC
Part Number 5415025-1
URL http://www.te.com/usa-en/product-5415025-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature Relay PCF
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
RF Connector Center Contact Plating Thickness [µin] 1080
Operating Frequency [GHz] 4
Impedance [O] 50
Height Above PC Board [mm] 10.97
Height Above PC Board [in] .432
PCB Tail Length [mm] 4.34
PCB Tail Length [in] .17
RF Connector Mated Outer Diameter (Approximate) [mm] 14.529
RF Connector Mated Outer Diameter (Approximate) [in] .572
Packaging Method Tray
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material Polymethylpentene
Body Material Zinc
RF Connector Center Contact Material Phosphor Bronze
RF Interface BNC
Additional Features Hardware Included
Panel Attachment Style Rear Mount
Grade Commercial
Body Plating Material Tin
RF Contact Captivation Method Mechanical
Detent With
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Bayonet
Termination Method to Wire & Cable Crimp
Panel Mount Feature Type Lockwasher and Nut
Termination Method to Printed Circuit Board Through Hole
PCB Mount Orientation Right Angle
Body Insulation Without
PCB Mount Retention Without
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] RF Connector Center Contact Plating Thickness [µin] Operating Frequency [GHz] Impedance [O] Height Above PC Board [mm] Height Above PC Board [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Additional Features Panel Attachment Style Grade Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Termination Method to Wire & Cable Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Body Insulation PCB Mount Retention RF Connector Style
1 5415025-1 JACK, RTANG, PCB, 50 OHM, BNC Buy Now OEG Miniature Relay PCF -55 – 85 -67 – 185 1080 4 50 10.97 .432 4.34 .17 14.529 .572 Tray Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Hardware Included Rear Mount Commercial Tin Mechanical With Gold Single Port Bayonet Crimp Lockwasher and Nut Through Hole Right Angle Without Without Jack
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
RF Connector Center Contact Plating Thickness [µin]
Operating Frequency [GHz]
Impedance [O]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Additional Features
Panel Attachment Style
Grade
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Wire & Cable
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Body Insulation
PCB Mount Retention
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.