RF Connectors

Manufacturer TE Connectivity
Description JACK ASSEMBLY, BNC
Part Number 1274084-1
URL http://www.te.com/usa-en/product-1274084-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
RF Connector Center Contact Plating Thickness [µin] 30
Operating Frequency [GHz] 4
Impedance [O] 75
Mounting Post Length [mm] 3.48
Mounting Post Length [in] .137
Height Above PC Board [mm] 12.7
Height Above PC Board [in] .5
Grounding Pin Post Length [mm] 4.11
Grounding Pin Post Length [in] .162
PCB Tail Length [mm] 4.11
PCB Tail Length [in] .162
RF Connector Mated Outer Diameter (Approximate) [mm] 14.529
RF Connector Mated Outer Diameter (Approximate) [in] .572
Packaging Method Tray
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material Polymethylpentene
Body Material Zinc
Cable Type RG 58C/U
RF Connector Center Contact Material Phosphor Bronze
RF Interface BNC
EMI & RFI Protection Type PCB Ground
Grade Commercial
Body Finish Passivated
Body Plating Material Nickel
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold
PCB Mount Retention Type Hold-Down Post
Port Configuration Single Port
RF Connector Coupling Mechanism Bayonet
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Body Insulation Without
PCB Mount Retention With
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Operating Temperature Range [°F] RF Connector Center Contact Plating Thickness [µin] Operating Frequency [GHz] Impedance [O] Mounting Post Length [mm] Mounting Post Length [in] Height Above PC Board [mm] Height Above PC Board [in] Grounding Pin Post Length [mm] Grounding Pin Post Length [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Comment Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material Cable Type RF Connector Center Contact Material Coupling Nut Base Material RF Interface Panel Attachment Style EMI & RFI Protection Type Body Shape Grade Body Finish Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material PCB Mount Retention Type Port Configuration RF Connector Coupling Mechanism Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Body Insulation PCB Mount Retention RF Connector Style
1 1274084-1 JACK ASSEMBLY, BNC Buy Now -55 – 85 -67 – 185 30 4 75 3.48 .137 12.7 .5 4.11 .162 4.11 .162 14.529 .572 Tray Printed Circuit Board Board Mount Cable-to-Board 1 No 1 Polymethylpentene Zinc RG 58C/U Phosphor Bronze BNC PCB Ground Commercial Passivated Nickel Mechanical Without Gold Hold-Down Post Single Port Bayonet Through Hole - Solder Right Angle Without With Jack
12 1274124-1 JACK,BNC,VERT,PRESS FIT 75 OHM Buy Now FST -55 – 85 -67 – 185 50 4 75 28.77 1.133 .13 14.529 .572 Carton Printed Circuit Board Panel Cable-to-Cable 1 No 1 PTFE Die Cast Zinc Beryllium Copper Brass BNC Rear Mount Commercial Nickel Mechanical With Gold Single Port Bayonet Hex Nut Vertical Without Without Jack
13 1274668-1 BNC PCB JACK R/A 50 OHM Buy Now -55 – 85 -67 – 185 30 4 50 3.48 .137 12.7 .5 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Die Cast Zinc RG 58C/U Phosphor Bronze BNC Rear Mount Commercial Nickel Mechanical Without Gold Single Port Bayonet Lockwasher and Nut Through Hole - Solder Right Angle Without Without Jack
14 227661-1 BNC PCB RT ANGLE - 650-1066-01 Buy Now OEG Miniature Relay PCF,RT 650-1066-01 -55 – 85 -67 – 185 4 50 3.48 .137 15.88 .625 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tray Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Rear Mount Circular Commercial Nickel Mechanical With Tin Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
15 227676-1 BNC PCB RT ANGLE JACK - AMP-0-0227676-1 - F51712-000 Buy Now OEG Miniature Relay PCF,RT AMP-0-0227676-1 F51712-000 -55 – 85 -67 – 185 30 4 50 15.88 .625 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tray Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Rear Mount Circular Commercial Nickel Mechanical With Gold Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without Without Jack
16 227677-1 BNC PCB RT ANG JACK W/POST Buy Now OEG Miniature Relay PCF,RT -55 – 85 -67 – 185 30 4 50 3.48 .137 15.88 .625 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Rear Mount Circular Commercial Nickel Mechanical With Gold Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
17 413879-1 JACK ASSY,RTANG,BNC Buy Now -55 – 85 -67 – 185 30 4 50 3.48 .137 12.7 .5 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Board Mount Cable-to-Board 1 No 1 Polymethylpentene Die Cast Zinc Phosphor Bronze BNC Rear Mount Circular Commercial Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
18 413879-2 JACK ASSY,RTANG,BNC Buy Now -55 – 85 -67 – 185 50 4 50 3.48 .137 12.7 .5 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tray Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Die Cast Zinc Phosphor Bronze BNC Rear Mount Circular Commercial Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
19 414907-1 JACK,PCB,75 OHM,NC - 1069316 Buy Now 1069316 -55 – 85 -67 – 185 30 4 75 3.48 .137 12.7 .5 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Beryllium Copper BNC Rear Mount Circular Commercial Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole - Solder Right Angle Without With Jack
2 414907-3 JACK,PCB,75 OHM,NC - 1200915 Buy Now 1200915 -55 – 85 -67 – 185 30 4 75 2.03 .08 12.7 .5 2.03 .08 2.29 .09 14.529 .572 Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Beryllium Copper BNC Rear Mount PCB Ground Circular Commercial Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Flange Through Hole - Solder Right Angle Without With Jack
3 415417-1 JACK,PCB,75 OHM,NC Buy Now -55 – 85 -67 – 185 30 2 75 3.48 .137 12.7 .5 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tray Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Rear Mount Circular Commercial Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
4 5222093-1 JACK,RTANG,PCB,75 OHM,BNC Buy Now OEG Miniature Relay PCF -55 – 85 -67 – 185 30 4 75 15.88 .625 4.1 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Beryllium Copper BNC Rear Mount Commercial Nickel Mechanical With Gold Single Port Bayonet Lockwasher and Nut Through Hole - Solder Right Angle Without Without Jack
5 5414409-1 BNC PCB RT ANG JACK W/POST Buy Now OEG Miniature Relay PCF,RT -55 – 85 -67 – 185 30 4 75 3.48 .137 15.88 .625 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Rear Mount Economy Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
6 5414907-2 JACK,PCB,75 OHM,NC Buy Now -55 – 85 -67 – 185 30 11 75 2.03 .08 12.7 .5 2.03 .08 2.79 .11 14.529 .572 Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Beryllium Copper BNC Rear Mount PCB Ground Commercial Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
7 5414907-3 JACK,PCB,75 OHM,NC Buy Now -55 – 85 -67 – 185 30 11 75 2.03 .08 12.7 .5 2.03 .08 2.29 .09 14.529 .572 Box Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Beryllium Copper BNC Rear Mount PCB Ground Commercial Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Right Angle Without With Jack
8 6274084-1 JACK ASSEMBLY, BNC Buy Now -55 – 85 -67 – 185 30 4 75 3.48 .137 12.7 .5 4.11 .162 4.11 .162 14.529 .572 Tray Printed Circuit Board Board Mount Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC PCB Ground Commercial Nickel Solder With Gold Hold-Down Post Single Port Bayonet Through Hole - Solder Right Angle Without With Jack
9 6274124-1 JACK,BNC,VERT,PRESS FIT 75 OHM Buy Now FST -55 – 85 -67 – 185 50 4 75 28.77 1.133 4.36 .171 14.529 .572 Carton Printed Circuit Board Panel Cable-to-Cable 1 No 1 PTFE Die Cast Zinc Beryllium Copper BNC Commercial Plated Nickel With Gold Single Port Bayonet Through Hole - Press-Fit Vertical Without Without Jack
10 6274127-1 JACK, PCB, 75 OHM, R/A, BNC Buy Now -55 – 85 -67 – 185 30 4 75 2.79 .11 11.07 .436 2.79 .109 14.529 .572 Tray Printed Circuit Board Board Mount Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Commercial Nickel Solder With Gold Hold-Down Post Single Port Bayonet Through Hole - Solder Right Angle Without With Jack
11 9-227661-0 BNC PCB RT ANGLE, LEAD FREE PL Buy Now OEG Miniature Relay PCF,RT -55 – 85 -67 – 185 4 50 3.48 .137 15.88 .625 4.11 .162 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tray Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze BNC Rear Mount Commercial Plated Nickel With Tin Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole - Solder Right Angle Without With Jack
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Operating Temperature Range [°F]
RF Connector Center Contact Plating Thickness [µin]
Operating Frequency [GHz]
Impedance [O]
Mounting Post Length [mm]
Mounting Post Length [in]
Height Above PC Board [mm]
Height Above PC Board [in]
Grounding Pin Post Length [mm]
Grounding Pin Post Length [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Comment
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
Coupling Nut Base Material
RF Interface
Panel Attachment Style
EMI & RFI Protection Type
Body Shape
Grade
Body Finish
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
PCB Mount Retention Type
Port Configuration
RF Connector Coupling Mechanism
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Body Insulation
PCB Mount Retention
RF Connector Style
Documentation
BNC PCB Straight and Right Angle Connectors - 1274084-1
BNC PCB Straight and Right Angle Connectors - 1274668-1
BNC PCB Straight and Right Angle Connectors - 227661-1
BNC PCB Straight and Right Angle Connectors - 227676-1
BNC PCB Straight and Right Angle Connectors - 227677-1
BNC PCB Straight and Right Angle Connectors - 413879-1
BNC PCB Straight and Right Angle Connectors - 413879-2
BNC PCB Straight and Right Angle Connectors - 415417-1
BNC PCB Straight and Right Angle Connectors - 5222092-1
BNC PCB Straight and Right Angle Connectors - 5222092-3
1-1773725-8_RF_COAX_QRG - 5413879-1
JACK, RIGHT ANGLE, PCB 75 OHM, SERIES BNC - 1274084-1
3D PDF - 1274084-1
JACK, PRESS FIT, 75 OHM, PCB, BNC - 1274124-1
3D PDF - 1274124-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 1274668-1
3D PDF - 1274668-1
BNC Connectors - 1274668-1
BNC Connectors - 5222092-1
BNC Connectors - 5222092-3
BNC Connectors - 5222093-1
BNC Connectors - 5227661-1
BNC Connectors - 5227676-1
BNC Connectors - 5227677-1
BNC Connectors - 5413879-1
BNC Connectors - 5413879-2
BNC Connectors - 5414409-1
BNC Connectors - 5414907-1
BNC Connectors - 5415417-1
BNC Connectors - 6274084-1
BNC Connectors - 6274127-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 227661-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 9-227661-0
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 227676-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 227677-1
3D PDF - 227677-1
Commercial BNC Jack Connectors f/PC Board and Panel Mounting - 1274668-1
Commercial BNC Jack Connectors f/PC Board and Panel Mounting - 227661-1
Commercial BNC Jack Connectors f/PC Board and Panel Mounting - 227676-1
Commercial BNC Jack Connectors f/PC Board and Panel Mounting - 227677-1
Commercial BNC Jack Connectors f/PC Board and Panel Mounting - 413879-1
Commercial BNC Jack Connectors f/PC Board and Panel Mounting - 413879-2
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 413879-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 413879-2
3D PDF - 413879-1
3D PDF - 413879-2
JACK, RIGHT ANGLE, 75 OHM, LOW PROFILE, PCB, BNC - 414907-1
JACK, RIGHT ANGLE, 75 OHM, LOW PROFILE, PCB, BNC - 414907-3
3D PDF - 414907-1
3D PDF - 414907-3
JACK, RIGHT ANGLE, 75 OHM, LOW PROFILE, PCB, BNC - 415417-1
3D PDF - 415417-1
JACK, RIGHT ANGLE, PCB 75 OHM, SERIES BNC - 5222092-1
JACK, RIGHT ANGLE, PCB 75 OHM, SERIES BNC - 5222092-3
3D PDF - 5222092-1
3D PDF - 5222092-3
JACK, RIGHT ANGLE, PCB 75 OHM, SERIES BNC - 5222093-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 5227433-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 5227661-1
3D PDF - 5227661-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 5227676-1
3D PDF - 5227676-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 5227677-1
3D PDF - 5227677-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 5413879-1
JACK, RIGHT ANGLE, PCB 50 OHM, SERIES BNC - 5413879-2
3D PDF - 5413879-1
3D PDF - 5413879-2
JACK, RIGHT ANGLE, PCB 75 OHM, SERIES BNC - 5414409-1
3D PDF - 5414409-1
JACK, RIGHT ANGLE, 75 OHM, LOW PROFILE, PCB, BNC - 5414907-1
JACK, RIGHT ANGLE, 75 OHM, LOW PROFILE, PCB, BNC - 5414907-2
JACK, RIGHT ANGLE, 75 OHM, LOW PROFILE, PCB, BNC - 5414907-3
3D PDF - 5414907-1
3D PDF - 5414907-2
3D PDF - 5414907-3
JACK, RIGHT ANGLE, 75 OHM, LOW PROFILE, PCB, BNC - 5415417-1
JACK, RIGHT ANGLE, PCB 75 OHM, SERIES BNC - 6274084-1
3D PDF - 6274084-1
JACK, PRESS FIT, 75 OHM, PCB, BNC - 6274124-1
3D PDF - 6274124-1
JACK, RIGHT ANGLE, PCB, 75 OHM, BNC - 6274127-1
3D PDF - 227661-1
3D PDF - 227676-1
3D PDF - 5222093-1
3D PDF - 5227433-1
3D PDF - 5415417-1
3D PDF - 6274127-1
3D PDF - 9-227661-0
MD_227661-1_0906201732_dmtec - 227661-1
MD_227677-1_070920182141_dmtec - 227677-1
MD_414907-1_04252011654 - 414907-1
MD_5222092-1_122020162348_dmtec - 5222092-1
MD_5222092-3_01012014836_dmtec - 5222092-3
MD_5227661-1_040320181152_dmtec - 5227661-1
MD_5227676-1_0403201892_dmtec - 5227676-1
BNC PCB RT ANG JACK W/POST - 5227677-1
MD_5413879-2_07162012018 - 5413879-2
MD_5414409-1_05182017435_dmtec - 5414409-1
MD_5414907-1_05212014024_dmtec - 5414907-1
MD_5414907-2_0518201810_dmtec - 5414907-2
MD_5414907-3_05232018134_dmtec - 5414907-3
MD_5415417-1_010820182348_dmtec - 5415417-1
RSCD_Lead - 1274124-1
RSCD_Lead - 227661-1
RSCD_Lead - 414907-1
RSCD_Lead - 5222092-1
RSCD_Lead - 5222092-3
RSCD_Lead - 5227661-1
RSCD_Lead - 5227677-1
RSCD_Lead - 5413879-1
RSCD_Lead - 5413879-2
RSCD_Lead - 5414409-1
RSCD_Lead - 5414907-1
RSCD_Lead - 5414907-2
RSCD_Lead - 5414907-3
RSCD_Lead - 5415417-1
RSCD_Lead - 6274124-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.