RJ45 Connectors

Manufacturer TE Connectivity
Description INV MJ,1X4,LED (G/G)
Part Number 5406536-8
URL http://www.te.com/usa-en/product-5406536-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Tail Length [mm] 2.54
PCB Tail Length [in] .1
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 13.59
Connector Height [in] .505
Packaging Method Box & Tray
Packaging Quantity 32
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Multiple Ports
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Inverted - Latch Up
PCB Contact Termination Area Plating Material Tin
Grounding Options None
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ45
LED Color (Top Left) Green
LED Color (Top Right) Green
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 4
Number of Loaded Positions 8
Status Indicator LED
Contact Mating Area Plating Material Gold
Housing Material High Temperature Thermoplastic
Keyed No
Entry Location Side
Multiple Port Configuration Ganged
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type LED Color (Top Left) LED Color (Top Right) Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Status Indicator Contact Mating Area Plating Material Housing Material Keyed Entry Location Multiple Port Configuration Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5406536-8 INV MJ,1X4,LED (G/G) Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.54 .1 1.27 50 13.59 .505 Box & Tray 32 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin None Without RJ45 Green Green Nickel 1 x 4 8 LED Gold High Temperature Thermoplastic No Side Ganged RJ Type Jacks & Plugs Cat 5 No Standard Connector
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
LED Color (Top Left)
LED Color (Top Right)
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Entry Location
Multiple Port Configuration
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.