RJ45 Connectors

Manufacturer TE Connectivity
Description IMJ,NO SHLD,8P,PCK&PLC TRAY,SN
Part Number 1-406525-2
URL http://www.te.com/usa-en/product-1-406525-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series IM
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 2.54
PCB Tail Length [in] .1
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 12.83
Connector Height [in] .505
Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two
Packaging Method Box & Tray
Packaging Quantity 80
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Inverted - Latch Up
PCB Contact Termination Area Plating Material Tin
Grounding Options None
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ45
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material High Temperature Thermoplastic
Keyed No
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Additional Features Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type LED Color (Top Left) LED Color (Top Right) Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Insulator Material Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1-406525-2 IMJ,NO SHLD,8P,PCK&PLC TRAY,SN Buy Now IM -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.54 .1 1.27 50 12.83 .505 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 80 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin None Without RJ45 Nickel 1 x 1 8 None Gold High Temperature Thermoplastic No Side RJ Type Jacks & Plugs Cat 5 No Standard Connector
2 2170354-1 IMJ,NO SHLD,8P,TRAY, LCP HOUSING Buy Now FullAXS LC -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.54 .1 1.27 50 12.83 .504 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 80 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin None With RJ45 Nickel 1 x 1 8 None Gold LCP (Liquid Crystal Polymer) No Copper Alloy Side RJ Type Jacks & Plugs Cat 5 No Standard Connector
3 5406508-4 INV MJ,1X1,LED (Y/G)ZIF Buy Now M-ZIF -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.54 .1 1.27 50 12.83 .505 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Tray 152 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black ZIF Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin None With RJ45 Yellow Green Nickel 1 x 1 8 Polyester LED Gold High Temperature Thermoplastic No Side RJ Type Jacks & Plugs Cat 5 No Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Additional Features
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
LED Color (Top Left)
LED Color (Top Right)
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Insulator Material
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.