LGA Sockets

Manufacturer TE Connectivity
Description ILM ASSY W/ LABEL W/O STUD WIDE, LGA2011
Part Number 2134439-4
URL http://www.te.com/usa-en/product-2134439-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LGH
Operating Temperature Range [°C] -25 – 100
Operating Temperature Range [°F] -13 – 212
Socket Type LGA 2011
Contact Mating Area Plating Material No Plating
Packaging Method Soft Tray
Plating Material Nobelium Plating
Product Type Hardware
UL Flammability Rating UL 94V-0
Contact Base Material Stainless Steel
Tray Color White
Frame Style Square
Heat Sink Attachment Without
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Socket Type Contact Mating Area Plating Material Packaging Method Plating Material Product Type UL Flammability Rating Contact Base Material Tray Color Frame Style Heat Sink Attachment
1 2134439-4 ILM ASSY W/ LABEL W/O STUD WIDE, LGA2011 Buy Now LGH -25 – 100 -13 – 212 LGA 2011 No Plating Soft Tray Nobelium Plating Hardware UL 94V-0 Stainless Steel White Square Without
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Socket Type
Contact Mating Area Plating Material
Packaging Method
Plating Material
Product Type
UL Flammability Rating
Contact Base Material
Tray Color
Frame Style
Heat Sink Attachment
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.