IEEE 1394 Connectors

Manufacturer TE Connectivity
Description IEEE 1394, RCPT, 6P, V/T, DIP, H 2.69
Part Number 1734290-1
URL http://www.te.com/usa-en/product-1734290-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series IEEE 1394
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
Tail Length [mm] 2.69
Tail Length [in] .106
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 2
Centerline (Pitch) [in] .078
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Min) [mm] 1.6
PCB Thickness (Min) [in] .063
Connector Style Receptacle
Size Standard
Number of Ports 1
Mounting Location Top
Orientation Vertical
Contact Mating Area Plating Material Gold
Contact Termination Type Through Hole
Housing Color Black
Packaging Method Tray
Product Category Connectors - Input/Output
Product Classification Connectors - Consumer Interconnects
Product Type Connector
Termination Method Solder
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 6
PCB Mount Retention Type Kinked Legs
Front Shell Plating Material Nickel over Copper
Locating Posts Without
Assembly Process Feature None
Backshell Plating Material Nickel over Copper
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Min) [mm] PCB Thickness (Min) [in] Connector Style Size Number of Ports Mounting Location Orientation Contact Mating Area Plating Material Contact Termination Type Housing Color Packaging Method Product Category Product Classification Product Type Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions PCB Mount Retention Type Front Shell Plating Material Locating Posts Assembly Process Feature Backshell Plating Material
1 1734290-1 IEEE 1394, RCPT, 6P, V/T, DIP, H 2.69 Buy Now IEEE 1394 .76 29.92 2.69 .106 -55 – 85 -67 – 185 2 .078 1.5 1.6 .063 Receptacle Standard 1 Top Vertical Gold Through Hole Black Tray Connectors - Input/Output Connectors - Consumer Interconnects Connector Solder Printed Circuit Board Board Mount Signal Cable-to-Board 6 Kinked Legs Nickel over Copper Without None Nickel over Copper
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Min) [mm]
PCB Thickness (Min) [in]
Connector Style
Size
Number of Ports
Mounting Location
Orientation
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Packaging Method
Product Category
Product Classification
Product Type
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
PCB Mount Retention Type
Front Shell Plating Material
Locating Posts
Assembly Process Feature
Backshell Plating Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.