Ribbon Cable Connectors

Manufacturer TE Connectivity
Description IDC LOW PRO HDR 34P RA HT BLACK
Part Number 1-1761682-1
URL http://www.te.com/usa-en/product-1-1761682-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µin] 15
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 8.89
Height [in] .35
Insulation Resistance [MO] 1000 – 5000
Length [mm] 50.8
Length [in] 2
Post Size [mm] .64
Post Size [in] .025
Tail Length [in] .102
Termination Post Length [mm] 2.9
Termination Post Length [in] .114
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Shrouded End Dimension [mm] 3.81
Shrouded End Dimension [in] .15
Number of Rows 2
Connector Style Plug
Profile Low
Mating Alignment Type Center
Connector Type Header
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Contact Type Pin
For Use With AMP-Latch Receptacle
Housing Color Black
Housing Material PCT
Housing Style 4-Sided
Mating Alignment With
Mating Retention With
Packaging Method Package
Packaging Quantity 50
Product Type Connector
Solder Tail Contact Plating Thickness Wave solder capable to 260°C
UL Flammability Rating UL 94V-0
Wire/Cable Type Wave solder capable to 240°C
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 34
Contact Base Material Phosphor Bronze
Ejection Latches Without
Termination Method to Printed Circuit Board Through Hole
PCB Mount Orientation Right Angle
PCB Mount Retention Without
PCB Contact Termination Area Plating Material Tin
Board Standoff Without
Panel Mount Feature Without
Header Type Pin Header
Housing Entry Style Top
Mating Connector Lock Without
PCB Mount Alignment Without
Contact Underplating Material Nickel
Polarization With
Temperature Rating High
Contact Shape Square
Daisy Chain With
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Insulation Resistance [MO] Length [mm] Length [in] Post Size [mm] Post Size [in] Tail Length [in] Termination Post Length [mm] Termination Post Length [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Shrouded End Dimension [mm] Shrouded End Dimension [in] Number of Rows Connector Style Profile Mating Alignment Type Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type For Use With Housing Color Housing Material Housing Style Mating Alignment Mating Retention Packaging Method Packaging Quantity Product Type Solder Tail Contact Plating Thickness UL Flammability Rating Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Ejection Latches PCB Mount Retention Type Termination Method to Wire & Cable Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention Locking Latch PCB Contact Termination Area Plating Material Board Standoff Panel Mount Feature Header Type Housing Entry Style Mating Connector Lock PCB Mount Alignment Contact Underplating Material Polarization Temperature Rating Contact Shape Daisy Chain
1 1-1761682-1 IDC LOW PRO HDR 34P RA HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 50.8 2 .64 .025 .102 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector Wave solder capable to 260°C UL 94V-0 Wave solder capable to 240°C Printed Circuit Board Board Mount Signal Wire-to-Board 34 Phosphor Bronze Without Through Hole Right Angle Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
8 1-1761682-3 IDC LOW PRO HDR 40P RA HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 58.42 2.3 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector Wave solder capable to 265°C UL 94V-0 Wave solder capable to 265°C Printed Circuit Board Board Mount Signal Wire-to-Board 40 Phosphor Bronze Without Through Hole Right Angle Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
9 1761682-3 IDC LOW PRO HDR 10P RA HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 20.32 .8 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With Without Package 50 Connector Wave solder capable to 240°C UL 94V-0 Wave solder capable to 260°C Printed Circuit Board Board Mount Signal Wire-to-Board 10 Phosphor Bronze Without Wave solder capable to 240°C Through Hole Right Angle Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
10 1761682-5 IDC LOW PRO HDR 14P RA HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 25.4 1 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With Without Package 50 Connector UL 94V-0 PBT (Thermoplastic) Printed Circuit Board Board Mount Signal Wire-to-Board 14 Phosphor Bronze Without Wave solder capable to 265°C Through Hole Right Angle Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
11 1761682-6 IDC LOW PRO HDR 16P RA HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 27.94 1.1 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With Without Package 50 Connector UL 94V-0 Square Printed Circuit Board Board Mount Signal Wire-to-Board 16 Phosphor Bronze Without Wave solder capable to 260°C Through Hole Right Angle Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
12 1761682-7 IDC LOW PRO HDR 20P RA HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 33.02 1.3 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With Without Package 50 Connector 2.6 UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 20 Phosphor Bronze Without Through Hole Right Angle Without Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
13 2-1761680-5 IDC LOW PRO HDR 14P RA BLUE Buy Now 2.54 .1 30 2.54 100 8.89 .35 1000 – 5000 25.4 1 .64 .025 4.19 .165 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Blue PBT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 14 Phosphor Bronze Without Insulation Displacement Crimp (IDC) Through Hole Right Angle Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
14 5104340-1 A/L LOW PRO HDR 10P RA HT Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 20.32 .8 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Dual Polarizing Bar Header Square Post Gold Flash over Palladium Nickel Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 10 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
15 5104340-2 A/L LOW PRO HDR 14P RA HT Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 25.4 1 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Dual Polarizing Bar Header Square Post Gold Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 14 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
2 5104340-3 A/L LOW PRO HDR 16P RA HT GRAY Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 27.94 1.1 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Square Post Gold Flash over Palladium Nickel Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 16 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
3 5104340-4 A/L LOW PRO HDR 20P RA HT GRAY Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 33.02 1.3 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Dual Polarizing Bar Header Square Post Gold Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 20 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
4 5104340-5 A/L LOW PRO HDR 24P RA HT Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 38.1 1.5 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Dual Polarizing Bar Header Square Post Gold Flash over Palladium Nickel Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 24 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
5 5104340-7 A/L LOW PRO HDR 34P RA HT Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 50.8 2 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Dual Polarizing Bar Header Square Post Gold Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 34 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
6 5104340-8 A/L LOW PRO HDR 40P RA HT Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 58.42 2.3 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Square Post Gold Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 40 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
7 5104340-9 A/L LOW PRO HDR 50P RA HT Buy Now 2.54 .1 15 2.54 100 8.813 .347 5000 71.12 2.8 .64 .025 3.18 .125 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Dual Polarizing Bar Header Square Post Gold Tin Signal (Data) Pin Mates with Receptacles Black Glass Filled PPA 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 50 Phosphor Bronze Without Hold-Down Post Through Hole Right Angle With Tin With Without Pin Header Without Without Nickel With High Square With
Part Number
Description
Buy Now
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Insulation Resistance [MO]
Length [mm]
Length [in]
Post Size [mm]
Post Size [in]
Tail Length [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Shrouded End Dimension [mm]
Shrouded End Dimension [in]
Number of Rows
Connector Style
Profile
Mating Alignment Type
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
For Use With
Housing Color
Housing Material
Housing Style
Mating Alignment
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Solder Tail Contact Plating Thickness
UL Flammability Rating
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Ejection Latches
PCB Mount Retention Type
Termination Method to Wire & Cable
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
Locking Latch
PCB Contact Termination Area Plating Material
Board Standoff
Panel Mount Feature
Header Type
Housing Entry Style
Mating Connector Lock
PCB Mount Alignment
Contact Underplating Material
Polarization
Temperature Rating
Contact Shape
Daisy Chain
Documentation
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-1761682-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-1761682-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761682-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761682-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761682-6
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761682-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761680-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-2
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-4
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-8
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5104340-9
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5104340-1
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5104340-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5104340-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5104340-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5104340-8
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5104340-9
HEADER ASSEMBLY, RIGHT ANGLE, LOW PROFILE, IDC - 2-1761680-5
HEADER ASSEMBLY, HIGH TEMP, RIGHT ANGLE, LOW PROFILE, IDC - 1-1761682-1
HEADER ASSEMBLY, HIGH TEMP, RIGHT ANGLE, LOW PROFILE, IDC - 1-1761682-3
HEADER ASSEMBLY, HIGH TEMP, RIGHT ANGLE, LOW PROFILE, IDC - 1761682-3
HEADER ASSEMBLY, HIGH TEMP, RIGHT ANGLE, LOW PROFILE, IDC - 1761682-5
HEADER ASSEMBLY, HIGH TEMP, RIGHT ANGLE, LOW PROFILE, IDC - 1761682-6
HEADER ASSEMBLY, HIGH TEMP, RIGHT ANGLE, LOW PROFILE, IDC - 1761682-7
3D PDF - 2-1761680-5
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-1
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-2
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-3
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-4
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-5
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-7
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-8
HEADER ASSY, RIGHT ANGLE, LOW PROFILE, AMP-LATCH - 5104340-9
3D PDF - 5104340-1
3D PDF - 5104340-2
3D PDF - 5104340-3
3D PDF - 5104340-4
3D PDF - 5104340-5
3D PDF - 5104340-7
3D PDF - 5104340-8
3D PDF - 5104340-9
Ribbon Cable Interconnect Solutions - 5104340-1
Ribbon Cable Interconnect Solutions - 5104340-2
Ribbon Cable Interconnect Solutions - 5104340-3
Ribbon Cable Interconnect Solutions - 5104340-4
Ribbon Cable Interconnect Solutions - 5104340-5
Ribbon Cable Interconnect Solutions - 5104340-7
Ribbon Cable Interconnect Solutions - 5104340-8
Ribbon Cable Interconnect Solutions - 5104340-9
3D PDF - 1-1761682-1
3D PDF - 1-1761682-3
3D PDF - 1761682-3
3D PDF - 1761682-5
3D PDF - 1761682-6
3D PDF - 1761682-7
MD_1-1761682-1_11292017446_dmtec - 1-1761682-1
MD_1-1761682-3_11292017447_dmtec - 1-1761682-3
MD_1761682-3_0102201824_dmtec - 1761682-3
MD_1761682-5_08132012316 - 1761682-5
MD_1761682-6_092020112342 - 1761682-6
MD_1761682-7_02292016749_dmtec - 1761682-7
A/L LOW PRO HDR 10P RA HT - 5104340-1
MD_5104340-2_061620141031_dmtec - 5104340-2
MD_5104340-5_120420141541_dmtec - 5104340-5
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.