TE Connectivity

Electric, Hybrid & Fuel Cell Cable Assemblies

Manufacturer TE Connectivity
Description HV,CHARGE INLET TYPE2,HYB ASSY
Part Number 2-2208884-1
URL http://www.te.com/usa-en/product-2-2208884-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HEMS Cable Assembly & Charging Cable
Operating Voltage [VAC] 250
Cable Assembly Length [m] 1
Cable Assembly Length [ft] 3.28
Cable Assembly Type Type 2 Inlet Charger Harness
Configuration Single-Ended
Shielded No
Sealed Yes
UL Flammability Rating UL 94V-0
Voltage Bands High
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Cable Assembly Length [m] Cable Assembly Length [ft] Cable Assembly Type Configuration Shielded Sealed UL Flammability Rating Voltage Bands
1 2-2208884-1 HV,CHARGE INLET TYPE2,HYB ASSY Buy Now HEMS Cable Assembly & Charging Cable 250 1 3.28 Type 2 Inlet Charger Harness Single-Ended No Yes UL 94V-0 High
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Cable Assembly Length [m]
Cable Assembly Length [ft]
Cable Assembly Type
Configuration
Shielded
Sealed
UL Flammability Rating
Voltage Bands
Documentation
Contact the supplier