Wire-to-Board Connector Housings

Manufacturer TE Connectivity
Description HSG,2P,POS LOCK,MKIII,250 SERI
Part Number 521204-3
URL http://www.te.com/usa-en/product-521204-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series RAST 5 IDC Connectors
Row-to-Row Spacing [mm] 5
Centerline (Pitch) [mm] 5
Connector System Cable-to-Board
Number of Positions 2
Color Natural
Number of Rows 1
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Sealable No
Mating Retention With
Circuit Application Power
Mating Retention Type Latch
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Row-to-Row Spacing [mm] Centerline (Pitch) [mm] Connector System Number of Positions Color Number of Rows Termination Method to Wire & Cable Connector & Contact Terminates To Connector Mounting Type Sealable Mating Retention Circuit Application Mating Retention Type
1 521204-3 HSG,2P,POS LOCK,MKIII,250 SERI Buy Now Product Documentation RAST 5 IDC Connectors 5 5 Cable-to-Board 2 Natural 1 Crimp Wire & Cable Cable Mount No With Power Latch
Part Number
Description
Buy Now
Product Documentation
Series
Row-to-Row Spacing [mm]
Centerline (Pitch) [mm]
Connector System
Number of Positions
Color
Number of Rows
Termination Method to Wire & Cable
Connector & Contact Terminates To
Connector Mounting Type
Sealable
Mating Retention
Circuit Application
Mating Retention Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.