Other Automotive Connector Accessories

Manufacturer TE Connectivity
Description HEBEL F.AUFNAHM-GEH
Part Number 1-1355133-1
URL http://www.te.com/usa-en/product-1-1355133-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Accessory Type Other
Packaging Method Carton
Packaging Quantity 504
UL Flammability Rating UL 94-HB
Color Black
?? PA
Connector System Wire-to-Board
Industry Standard LV214
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Packaging Method Packaging Quantity UL Flammability Rating Color ?? Connector System Industry Standard Serviceable
1 1-1355133-1 HEBEL F.AUFNAHM-GEH Buy Now MQS -40 – 120 -40 – 248 Other Carton 504 UL 94-HB Black PA Wire-to-Board LV214 Yes
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Packaging Method
Packaging Quantity
UL Flammability Rating
Color
??
Connector System
Industry Standard
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.