Crimp Terminal Housings

Manufacturer TE Connectivity
Description HEADLIGHT HOUSING HOUSING
Part Number 185010-2
URL http://www.te.com/usa-en/product-185010-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Positive Lock 250
Length [mm] 22
Length [in] .866
Width [mm] 20.3
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline [mm] 11.5
Centerline [in] .452
Product Type Terminal Housing
Mounting Style Free Hanging
Number of Positions 2
Terminal Orientation Flag
Housing Color Black
Mating Alignment Type Polarization
Packaging Method Box
Mating Retention Without
Housing Material Polyamide 6.6 GF
Mating Alignment With
Packaging Quantity 3500
Connector System Wire-to-Wire
Sealable No
Insulated No
Terminal & Splice Style Receptacle
Terminates To Wire & Cable
Housing Type Receptacle Housing
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Width [mm] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline [mm] Centerline [in] Product Type Mounting Style Number of Positions Terminal Orientation Housing Color Mating Alignment Type Packaging Method Mating Retention Housing Material Mating Alignment Packaging Quantity Connector System Sealable Insulated Terminal & Splice Style Terminates To Housing Type
1 185010-2 HEADLIGHT HOUSING HOUSING Buy Now Positive Lock 250 22 .866 20.3 -40 – 105 -40 – 221 11.5 .452 Terminal Housing Free Hanging 2 Flag Black Polarization Box Without Polyamide 6.6 GF With 3500 Wire-to-Wire No No Receptacle Wire & Cable Receptacle Housing
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Width [mm]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline [mm]
Centerline [in]
Product Type
Mounting Style
Number of Positions
Terminal Orientation
Housing Color
Mating Alignment Type
Packaging Method
Mating Retention
Housing Material
Mating Alignment
Packaging Quantity
Connector System
Sealable
Insulated
Terminal & Splice Style
Terminates To
Housing Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.