2

DC Jack Connectors

Manufacturer TE Connectivity
Description HDR ASY,VERT,STR TAIL,7.2V
Part Number 5787334-1
URL http://www.te.com/usa-en/product-5787334-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] 2.54
Contact Mating Area Plating Thickness [µin] 100
Operating Temperature Range [°C] -30 – 70
Operating Temperature Range [°F] -22 – 158
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .197
Contact Current Rating (Max) [A] 7
Connector Type Connector Assembly
Connector Style Plug
Voltage 7.2
Mounting Angle Vertical
Housing Material Polyphthalamide
Packaging Method Tray
Packaging Quantity 132
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Board-to-Board
Number of Positions 5
Sealable No
PCB Mount Retention Type Solder
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Contact Underplating Material Nickel
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Type Connector Style Voltage Mounting Angle Housing Material Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable PCB Mount Retention Type PCB Mount Retention PCB Contact Termination Area Plating Material Contact Underplating Material
1 5787334-1 HDR ASY,VERT,STR TAIL,7.2V Buy Now 2.54 100 -30 – 70 -22 – 158 5 .197 7 Connector Assembly Plug 7.2 Vertical Polyphthalamide Tray 132 Printed Circuit Board Board Mount Power & Signal Board-to-Board 5 No Solder With Tin Nickel
2 5787444-1 HDR ASY,VERT,NO KEY,STR TAIL Buy Now 2.54 100 -30 – 70 -22 – 158 5 .197 7 Connector Assembly Plug Vertical Box & Tray Printed Circuit Board Board Mount Power & Signal Board-to-Board 5 No Without
3 5787446-1 HDR ASY,VERT,NO KEY,RET TAIL Buy Now 2.54 100 -30 – 70 -22 – 158 5 .197 8.8 Connector Assembly Plug 50 VDC Vertical Tray 121 Printed Circuit Board Board Mount Power & Signal Board-to-Board 5 No Without Tin Nickel
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Type
Connector Style
Voltage
Mounting Angle
Housing Material
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
PCB Mount Retention Type
PCB Mount Retention
PCB Contact Termination Area Plating Material
Contact Underplating Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.