Crimp D-Sub Connectors

Manufacturer TE Connectivity
Description HDP-20,RCPT,SIZE 5, 50 POSN
Part Number 1658640-1
URL http://www.te.com/usa-en/product-1658640-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Range [mm²] .2 – .56
Wire Range [AWG] 24 – 20
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.76
Centerline (Pitch) [in] .109
Cable Insulation Diameter Range [mm] 4.58 – 11.68
Connector Style Receptacle
Contact Size 20
Shell Size 5
Shielded Yes
Comment Receptacles accept size 20 DF socket contacts.
Grade Standard
Housing Color Black
Housing Material Nylon GF
Packaging Method Package
Packaging Quantity 225
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
Shield Plating Material Steel
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Cable-to-Cable
Number of Positions 50
Sealable No
Mating Connector Lock Type Mounting Holes
Grounding Indents Without
Insert Flammability Rating UL 94V-0
Mating Connector Lock With
Shell Type Full Metal Shell
Insert Material Glass-Filled Nylon
Product selection
Selector Part Number Description Buy Now Wire Range [mm²] Wire Range [AWG] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Cable Insulation Diameter Range [mm] Connector Style Contact Size Shell Size Shielded Comment Grade Housing Color Housing Material Packaging Method Packaging Quantity Product Type Shell Material Shell Plating Material Shield Plating Material UL Flammability Rating Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Mating Connector Lock Type Grounding Indents Insert Flammability Rating Mating Connector Lock Shell Type Insert Material
1 1658640-1 HDP-20,RCPT,SIZE 5, 50 POSN Buy Now .2 – .56 24 – 20 -55 – 105 -67 – 221 2.76 .109 4.58 – 11.68 Receptacle 20 5 Yes Receptacles accept size 20 DF socket contacts. Standard Black Nylon GF Package 225 Connector Steel Tin Steel UL 94V-0 Wire & Cable Signal Cable-to-Cable 50 No Mounting Holes Without UL 94V-0 With Full Metal Shell Glass-Filled Nylon
Part Number
Description
Buy Now
Wire Range [mm²]
Wire Range [AWG]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Cable Insulation Diameter Range [mm]
Connector Style
Contact Size
Shell Size
Shielded
Comment
Grade
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
Shell Material
Shell Plating Material
Shield Plating Material
UL Flammability Rating
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Mating Connector Lock Type
Grounding Indents
Insert Flammability Rating
Mating Connector Lock
Shell Type
Insert Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.