Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description HDI POWER CONTACT ASSY
Part Number 532823-2
URL http://www.te.com/usa-en/product-532823-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDI
Contact Mating Area Plating Thickness [µin] 30
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .099822
Contact Current Rating (Max) [A] 25
Termination End Plating Thickness [µm] 3.81
Termination End Plating Thickness [µin] 149.9997
Contact Type Socket
Contact Mating Area Plating Material Gold
Contact Termination Type Through Hole
For Use With Pin Assembly
Packaging Method Package
Packaging Quantity 25
Product Type Contact
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Cable-to-Board
Sealable No
Contact Base Material Beryllium Copper
PCB Mount Retention Type Solder Tail
PCB Mount Orientation Right Angle
PCB Mount Retention Without
PCB Contact Termination Area Plating Material Tin-Lead
Body Style Right Angle
Termination End Plating Material Tin-Lead
Wire Insulation Support Without
Make First / Break Last No
Contact Angle Right Angle
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Type Contact Mating Area Plating Material Contact Termination Type For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Contact Base Material PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Body Style Termination End Plating Material Wire Insulation Support Make First / Break Last Contact Angle
1 532823-1 HDI POWER CONTACT ASSY Buy Now HDI 30 -65 – 125 -85 – 257 2.54 .1 25 Socket Gold Through Hole Tray 25 Contact Printed Circuit Board Board Mount Power & Signal Cable-to-Board No Beryllium Copper Right Angle Without Gold Right Angle Gold Flash Without
2 532823-2 HDI POWER CONTACT ASSY Buy Now HDI 30 -65 – 125 -85 – 257 2.54 .099822 25 3.81 149.9997 Socket Gold Through Hole Pin Assembly Package 25 Contact Printed Circuit Board Board Mount Power & Signal Cable-to-Board No Beryllium Copper Solder Tail Right Angle Without Tin-Lead Right Angle Tin-Lead Without No Right Angle
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Type
Contact Mating Area Plating Material
Contact Termination Type
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact Base Material
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Body Style
Termination End Plating Material
Wire Insulation Support
Make First / Break Last
Contact Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.