Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description HDI POWER CONTACT ASSY
Part Number 532924-3
URL http://www.te.com/usa-en/product-532924-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDI
Contact Mating Area Plating Thickness [µm] .762
Contact Mating Area Plating Thickness [µin] 30
Thread Length [mm] 8.25
Thread Length [in] .325
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Contact Current Rating (Max) [A] 3
Contact Type Socket
Contact Mating Area Plating Material Gold
Contact Termination Type Through Hole
For Use With Receptacle Assembly
Packaging Method Package
Packaging Quantity 25
Product Type Contact
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Sealable No
Contact Base Material Phosphor Bronze
PCB Mount Orientation Vertical
PCB Mount Retention Without
Body Style Straight
Termination End Plating Material Gold Flash
Wire Insulation Support Without
Make First / Break Last No
Contact Angle Straight
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Thread Length [mm] Thread Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Contact Type Contact Mating Area Plating Material Contact Termination Type For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Contact Base Material PCB Mount Orientation PCB Mount Retention Body Style Termination End Plating Material Wire Insulation Support Make First / Break Last Contact Angle
1 532924-3 HDI POWER CONTACT ASSY Buy Now HDI .762 30 8.25 .325 -65 – 125 -85 – 257 3 Socket Gold Through Hole Receptacle Assembly Package 25 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Phosphor Bronze Vertical Without Straight Gold Flash Without No Straight
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Thread Length [mm]
Thread Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Contact Type
Contact Mating Area Plating Material
Contact Termination Type
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact Base Material
PCB Mount Orientation
PCB Mount Retention
Body Style
Termination End Plating Material
Wire Insulation Support
Make First / Break Last
Contact Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.