Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description HDI POWER CONT PIN BODY-STRT
Part Number 532824-1
URL http://www.te.com/usa-en/product-532824-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDI
Row-to-Row Spacing [mm] 5.08
Row-to-Row Spacing [in] .196644
Contact Mating Area Plating Thickness [µin] 30
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .099822
Contact Current Rating (Max) [A] 3
Termination End Plating Thickness [µm] .76
Termination End Plating Thickness [µin] 29.9212
Contact Type Pin
Contact Mating Area Plating Material Gold
Comment These contacts used in square power ports only- all other contacts are used in round power ports.
Contact Termination Type Through Hole
For Use With Receptacle Assembly
Packaging Method Carton
Packaging Quantity 25
Product Type Contact
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Cable-to-Board
Sealable No
Contact Base Material Copper Alloy
PCB Mount Retention Type Solder Tail
PCB Mount Orientation Vertical
PCB Mount Retention Without
Body Style Straight
Termination End Plating Material Gold
Wire Insulation Support Without
Make First / Break Last No
Contact Angle Straight
Product selection
Selector Part Number Description Buy Now Series Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Type Contact Mating Area Plating Material Comment Contact Termination Type For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Contact Base Material PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention Body Style Termination End Plating Material Wire Insulation Support Make First / Break Last Contact Angle
1 532824-1 HDI POWER CONT PIN BODY-STRT Buy Now HDI 5.08 .196644 30 -65 – 125 -85 – 257 2.54 .099822 3 .76 29.9212 Pin Gold These contacts used in square power ports only- all other contacts are used in round power ports. Through Hole Receptacle Assembly Carton 25 Contact Printed Circuit Board Board Mount Power & Signal Cable-to-Board No Copper Alloy Solder Tail Vertical Without Straight Gold Without No Straight
Part Number
Description
Buy Now
Series
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Type
Contact Mating Area Plating Material
Comment
Contact Termination Type
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact Base Material
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
Body Style
Termination End Plating Material
Wire Insulation Support
Make First / Break Last
Contact Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.