Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description HDI KEYING/POWER PIN
Part Number 533082-7
URL https://www.te.com/usa-en/product-533082-7.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDI
Thread Length [mm] 12.07
Thread Length [in] .475
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Contact Current Rating (Max) [A] 3
Contact Type Pin
Contact Mating Area Plating Material Unplated
Contact Termination Type Through Hole
For Use With Receptacle Assembly
Packaging Method Package
Packaging Quantity 2000
Product Type Contact
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Sealable No
Contact Base Material Brass
PCB Mount Orientation Vertical
PCB Mount Retention Without
Body Style Straight
Wire Insulation Support Without
Make First / Break Last No
Contact Angle Straight
Request Free PCB CAD Models
Product selection
Selector Part Number Description Product Documentation Series Also Known As (Marketing Alias) Contact Mating Area Plating Thickness [µin] Thread Length [mm] Thread Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Type Contact Mating Area Plating Material Contact Termination Type For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Contact Base Material PCB Mount Orientation PCB Mount Retention Body Style Termination End Plating Material Wire Insulation Support Make First / Break Last Contact Angle
1 1-533082-0 HDI UPL KEYING POWER PIN Product Documentation HDI 14.22 .56 -65 – 125 -85 – 257 3 Pin Unplated Through Hole Receptacle Assembly Package 1000 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Brass Vertical Without Straight Without No Straight
2 533082-1 HDI KEY/PWR PIN UNPLTD Product Documentation HDI 9.52 .375 -65 – 125 -85 – 257 3 Pin Unplated Through Hole Receptacle Assembly Package 2000 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Brass Vertical Without Straight Without No Straight
3 533082-3 HDI KEYING POWER PIN PLTD - 2-42933-5029 Product Documentation HDI 2-42933-5029 30 9.52 .375 -65 – 125 -85 – 257 3 .76 29.9212 Pin Gold Through Hole Receptacle Assembly Package 1000 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Brass Vertical Without Straight Gold Without No Straight
4 533082-6 HDI KEYING POWER PIN PLTD Product Documentation HDI 30 12.07 .475 -65 – 125 -85 – 257 3 .76 29.9212 Pin Gold Through Hole Receptacle Assembly Carton 1000 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Brass Vertical Without Straight Gold Without No Straight
5 533082-7 HDI KEYING/POWER PIN Product Documentation HDI 12.07 .475 -65 – 125 -85 – 257 3 Pin Unplated Through Hole Receptacle Assembly Package 2000 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Brass Vertical Without Straight Without No Straight
6 533082-8 HDI KEY/PWR PIN UNPLTD Product Documentation HDI 12.07 .475 -65 – 125 -85 – 257 3 Pin Unplated Through Hole Receptacle Assembly Package 2000 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Brass Vertical Without Straight Without No Straight
7 533082-9 HDI KEYING POWER PIN PLTD Product Documentation HDI 30 12.07 .475 -65 – 125 -85 – 257 3 .76 29.9212 Pin Gold Through Hole Receptacle Assembly Package 1000 Contact Printed Circuit Board Board Mount Signal Cable-to-Board No Brass Vertical Without Straight Gold Without No Straight
Part Number
Description
Product Documentation
Series
Also Known As (Marketing Alias)
Contact Mating Area Plating Thickness [µin]
Thread Length [mm]
Thread Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Type
Contact Mating Area Plating Material
Contact Termination Type
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact Base Material
PCB Mount Orientation
PCB Mount Retention
Body Style
Termination End Plating Material
Wire Insulation Support
Make First / Break Last
Contact Angle
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.