D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description HD20 COVER KIT25POS WITH CABLE
Part Number 1534809-1
URL http://www.te.com/usa-en/product-1534809-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Cable Insulation Diameter [mm] 4.8 – 11
Cable Insulation Diameter [in] .189 – .433
Accessory Type Cable Clamp
Shell Size 3
Shielded Yes
Cable Exit Angle 45
Packaging Method Bag
Packaging Quantity 10
Shield Plating Material None
Connector & Contact Terminates To Wire & Cable
Number of Positions 25
Screw & Hole Thread Size 14702
Slide Latch Without
Grommets Without
Cable Clamp Material Steel
Cable Clamp Plating Material Zinc
Cable Clamp Type Single or Dual Cable Entry
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Accessory Type Shell Size Shielded Cable Exit Angle Packaging Method Packaging Quantity Shield Plating Material Connector & Contact Terminates To Number of Positions Screw & Hole Thread Size Slide Latch Grommets Cable Clamp Material Cable Clamp Plating Material Cable Clamp Type
1 1534809-1 HD20 COVER KIT25POS WITH CABLE Buy Now 4.8 – 11 .189 – .433 Cable Clamp 3 Yes 45 Bag 10 None Wire & Cable 25 14702 Without Without Steel Zinc Single or Dual Cable Entry
Part Number
Description
Buy Now
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Accessory Type
Shell Size
Shielded
Cable Exit Angle
Packaging Method
Packaging Quantity
Shield Plating Material
Connector & Contact Terminates To
Number of Positions
Screw & Hole Thread Size
Slide Latch
Grommets
Cable Clamp Material
Cable Clamp Plating Material
Cable Clamp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.