PCB D-Sub Connectors

Manufacturer TE Connectivity
Description HD-20 RCPT 9P RA 590
Part Number 5747459-1
URL http://www.te.com/usa-en/product-5747459-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Mounting Hole Diameter [mm] 3.18
Mounting Hole Diameter [in] .125
PCB Thickness (Recommended) [mm] 2.36
PCB Thickness (Recommended) [in] .093
Post Size [mm] .66
Post Size [in] .026
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 6
Footprint [mm] 14.99
Footprint [in] .59
Connector Style Receptacle
Number of Rows 2
Shell Size 1
Profile Standard
Comment All receptacles are preloaded with size 20 DF posted socket contacts
Contact Mating Area Plating Material Gold Flash
Housing Color Black
Housing Material Nylon GF
Packaging Method Package
Packaging Quantity 140
Preloaded Yes
Product Type Connector
UL Flammability Rating UL 94V-0
Row-to-Row Spacing .112 in
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 9
Sealable No
Contact Base Material Phosphor Bronze
Grounding Straps Without
PCB Mount Retention Type Mounting Hole
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic Yes
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents Without
Mating Connector Lock Without
PCB Mounting Style Through Hole
Shell Type All Plastic
Contact Underplating Material Nickel
Insert Material Zinc
Contact Shape Round
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Boardlock Material Boardlock Plating Material Comment Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Eyelet Material Eyelet Plating Material Female Screwlock Material Female Screwlock Plating Material Grounded Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mounting Style Shell Type Threaded Insert Material Threaded Insert Plating Material Contact Underplating Material Approved Standards Insert Material Contact Shape
1 5747459-1 HD-20 RCPT 9P RA 590 Buy Now 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Nylon GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Right Angle With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Zinc Round
12 5747459-2 HD-20 RCPT 9P RA 590 Buy Now 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Right Angle With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Zinc Round
14 5747459-3 HD-20 RCPT 9P RA 590 THD INS Buy Now AMPLIMITE HD-20 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Nylon GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Right Angle With Tin Yes Threaded Inserts Without Without Without With Through Hole All Plastic Zinc Clear Chromate Nickel Zinc Round
15 5747459-4 HD-20 RCPT 9P RA 590 THD INS Buy Now AMPLIMITE HD-20 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Without Mounting Hole Right Angle With Tin Yes Threaded Inserts Without Without Without With Through Hole All Plastic Zinc Clear Chromate Nickel Zinc Round
16 5747459-6 HD-20 RCPT 9P RA 590 FFSCRLK Buy Now 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Zinc Clear Chromate Without Mounting Hole Right Angle With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Zinc Round
17 5747460-1 HD-20 RCPT 15P RA 590 Buy Now 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Nylon GF Package 112 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Zinc Round
18 5747460-4 HD-20 RCPT 15P RA 590 THD INS Buy Now 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 112 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin Yes Threaded Inserts Without Without Without With Through Hole All Plastic Zinc Clear Chromate Nickel Zinc Round
19 5747461-1 HD-20 RCPT 25P RA 590 Buy Now AMPLIMITE HD-20 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester GF Package 70 Yes Connector Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Zinc Round
20 5747461-2 HD-20 RCPT 25P RA 590 Buy Now AMPLIMITE HD-20 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 70 Yes Connector Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Zinc Round
2 5747461-4 HD-20 RCPT 25P RA 590 THD INS Buy Now AMPLIMITE HD-20 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 70 Yes Connector Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin Yes Threaded Inserts Without Without Without With Through Hole All Plastic Zinc Clear Chromate Nickel Zinc Round
3 5747462-4 HD-20 RCPT 37P RA 590 THD INS Buy Now AMPLIMITE HD-20 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Polyester GF Package 56 Yes Connector Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin Yes Threaded Inserts Without Without Without With Through Hole All Plastic Zinc Nickel Zinc Round
4 5747462-6 HD-20 RCPT 37P RA 590 FFSCRLK Buy Now 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 56 Yes Connector Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Phosphor Bronze Zinc Clear Chromate No Without Mounting Hole Right Angle With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Zinc Round
5 5748907-2 AMP III RCPT 9P RA 590 THD INS/BDLK Buy Now AMPLIMITE AM 3.18 .125 1.57 .062 3.18 .125 -55 – 105 -67 – 221 2.74 .108 2.7 14.99 .59 Receptacle 2 1 Standard Copper Alloy Tin All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Nylon GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Brass Tin Without Boardlock Right Angle With Tin Yes Threaded Inserts Without Without Without With Through Hole All Plastic Zinc Clear Chromate Nickel Round
6 5748909-1 AMP III RCPT 25P RA 590 THD INS/BDLK Buy Now 30 3.18 .125 1.57 .062 3.18 .125 -55 – 105 -67 – 221 2.74 .108 2.7 14.99 .59 Receptacle 2 3 Standard Copper Alloy Tin All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 70 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Brass Tin Without Boardlock Right Angle With Tin Yes Threaded Inserts Without Without Without With Through Hole All Plastic Zinc Clear Chromate Nickel Round
7 747459-1 09 APFL RCPT RA 590 Buy Now 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Nylon GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin-Lead Yes Screwlocks Without Without Without Without Through Hole All Plastic Nickel UL E28476 Zinc Round
8 747459-2 09 APFL RCPT RA 590 Buy Now 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 1 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 140 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin-Lead Yes Screwlocks Without Without Without Without Through Hole All Plastic Nickel UL E28476 Zinc Round
9 747460-1 15 APFL RCPT RA 590 Buy Now 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 3.1 14.99 .59 Receptacle 2 2 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester GF Package 112 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Cable-to-Board 15 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Zinc Round
10 747461-1 25 APFL RCPT RA 590 Buy Now 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.76 .109 2 14.99 .59 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Flash Black Polyester GF Package 70 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Cable-to-Board 25 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin-Lead Yes Screwlocks Without Without Without Without Through Hole All Plastic Nickel UL E28476 Zinc Round
11 747461-2 25 APFL RCPT RA 590 - 2-30123-2025 Buy Now 2-30123-2025 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.76 .109 2 14.99 .59 Receptacle 2 3 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 70 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 25 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin-Lead Yes Screwlocks Without Without Without Without Through Hole All Plastic Nickel UL E28476 Zinc Round
13 747462-2 37 APFL RCPT RA 590 Buy Now 30 3.18 .125 2.36 .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 14.99 .59 Receptacle 2 4 Standard All receptacles are preloaded with size 20 DF posted socket contacts Gold Black Nylon GF Package 56 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 37 No Phosphor Bronze No Without Mounting Hole Right Angle With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Zinc Round
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Mating Area Plating Thickness [µin]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [mm]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Boardlock Material
Boardlock Plating Material
Comment
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Eyelet Material
Eyelet Plating Material
Female Screwlock Material
Female Screwlock Plating Material
Grounded
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
Mating Connector Lock
PCB Mounting Style
Shell Type
Threaded Insert Material
Threaded Insert Plating Material
Contact Underplating Material
Approved Standards
Insert Material
Contact Shape
Documentation
AMPLIMITE HD-20 PCB Mounted Connector - 747459-1
AMPLIMITE HD-20 PCB Mounted Connector - 747461-1
AMPLIMITE HD-20 Series 318, 478, and 590 Right-Angle All Plastic Housing PC Board Connectors - 747459-1
AMPLIMITE HD-20 Series 318, 478, and 590 Right-Angle All Plastic Housing PC Board Connectors - 747459-2
AMPLIMITE HD-20 Series 318, 478, and 590 Right-Angle All Plastic Housing PC Board Connectors - 747460-1
AMPLIMITE HD-20 Series 318, 478, and 590 Right-Angle All Plastic Housing PC Board Connectors - 747461-1
AMPLIMITE HD-20 Series 318, 478, and 590 Right-Angle All Plastic Housing PC Board Connectors - 747461-2
AMPLIMITE HD-20 Series 318, 478, and 590 Right-Angle All Plastic Housing PC Board Connectors - 747462-2
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747459-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 747461-1
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747459-1
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747459-2
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747459-3
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747459-4
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747459-5
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747459-6
RECEPTACLE ASSY, SIZE 2, 15 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747460-1
RECEPTACLE ASSY, SIZE 2, 15 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747460-3
RECEPTACLE ASSY, SIZE 2, 15 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747460-4
RECEPTACLE ASSY, SIZE 2, 15 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747460-5
3D PDF - 5747460-1
3D PDF - 5747460-3
3D PDF - 5747460-4
3D PDF - 5747460-5
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747461-1
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747461-2
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747461-3
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747461-4
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747461-5
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747461-6
RECEPTACLE ASSY, SIZE 4, 37 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747462-2
RECEPTACLE ASSY, SIZE 4, 37 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747462-4
RECEPTACLE ASSY, SIZE 4, 37 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 5747462-6
RECEPTACLE ASSEMBLY, SIZE 1, 9 POSN, ALL PLASTIC, RIGHT ANGLE, .590 SERIES, AMPLIMITE III - 5748907-2
3D PDF - 5748907-2
RECEPTACLE ASSEMBLY, SIZE 3, 25 POSN, ALL PLASTIC, RIGHT ANGLE .590 SERIES, AMPLIMITE - 5748909-1
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 747459-1
RECEPTACLE ASSY, SIZE 1, 9 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 747459-2
RECEPTACLE ASSY, SIZE 2, 15 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 747460-1
3D PDF - 747460-1
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 747461-1
RECEPTACLE ASSY, SIZE 3, 25 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 747461-2
3D PDF - 747461-1
3D PDF - 747461-2
RECEPTACLE ASSY, SIZE 4, 37 POSN, RIGHT ANGLE, .590 SERIES, .026 DIA POSTS, AMPLIMITE HD-20 - 747462-2
3D PDF - 747462-2
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747459-1
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747459-2
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747459-3
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747459-4
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747459-5
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747459-6
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747460-1
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747460-3
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747460-4
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747460-5
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747461-1
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747461-2
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747461-3
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747461-4
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747461-5
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747461-6
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747462-2
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747462-4
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5747462-6
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5748907-2
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5748909-1
3D PDF - 5747459-1
3D PDF - 5747459-2
3D PDF - 5747459-3
3D PDF - 5747459-4
3D PDF - 5747459-5
3D PDF - 5747459-6
3D PDF - 5747461-1
3D PDF - 5747461-2
3D PDF - 5747461-3
3D PDF - 5747461-4
3D PDF - 5747461-5
3D PDF - 5747461-6
3D PDF - 5747462-2
3D PDF - 5747462-4
3D PDF - 5747462-6
3D PDF - 5748909-1
3D PDF - 747459-1
3D PDF - 747459-2
MD_5747459-1_05272016051_dmtec - 5747459-1
MD_5747459-3_092220171235_dmtec - 5747459-3
MD_5747459-4_092220171235_dmtec - 5747459-4
MD_5747459-6_122820171043_dmtec - 5747459-6
MD_5747460-5_04052018552_dmtec - 5747460-5
MD_5747461-3_04132017512_dmtec - 5747461-3
MD_5747461-5_04052018555_dmtec - 5747461-5
MD_5747461-6_08092017639_dmtec - 5747461-6
MD_5747462-2_0521201337_dmtec - 5747462-2
MD_5747462-4_0707201756_dmtec - 5747462-4
MD_5747462-6_092220171236_dmtec - 5747462-6
MD_747460-1_053020172212_dmtec - 747460-1
MD_747461-1_0721201651_dmtec - 747461-1
RSCD_Dechlorane_Plus - 5747462-2
RSCD_Dechlorane_Plus - 5747462-4
RSCD_Dechlorane_Plus - 5747462-6
RSCD_Lead - 747459-1
RSCD_Lead - 747459-2
RSCD_Lead - 747460-1
RSCD_Lead - 747461-1
RSCD_Lead - 747461-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.