Rectangular Connector Hoods

Manufacturer TE Connectivity
Description H16B-AGS
Part Number T1410164000-000
URL http://www.te.com/usa-en/product-T1410164000-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDC Hood & Housings,HDC IP 65 Hood & Housing
Material Die Cast Aluminum
Locking Device Type Locking Clip
Corrosion Protected Yes
Sealable Yes
Accessory Type Housing
Circuit Application Power & Signal
Product Size 6
Product selection
Selector Part Number Description Buy Now Series Material Locking Device Type Corrosion Protected Sealable Accessory Type Circuit Application Product Size
1 T1410164000-000 H16B-AGS Buy Now HDC Hood & Housings,HDC IP 65 Hood & Housing Die Cast Aluminum Locking Clip Yes Yes Housing Power & Signal 6
Part Number
Description
Buy Now
Series
Material
Locking Device Type
Corrosion Protected
Sealable
Accessory Type
Circuit Application
Product Size
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.