Rectangular Connector Hoods

Manufacturer TE Connectivity
Description H16A-TS-PG11
Part Number T1319160111-000
URL https://www.te.com/usa-en/product-T1319160111-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDC IP65
Entry Style Side
Locking Device Type Locking
Sealable Yes
Accessory Type Hood
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Product Documentation Series Entry Style Locking Device Type Sealable Accessory Type Circuit Application
1 T1319160111-000 H16A-TS-PG11 Buy Now Product Documentation HDC IP65 Side Locking Yes Hood Power & Signal
Part Number
Description
Buy Now
Product Documentation
Series
Entry Style
Locking Device Type
Sealable
Accessory Type
Circuit Application
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.