Rectangular Connector Hoods

Manufacturer TE Connectivity
Description H10B-TS-2PG16
Part Number T1210100216-000
URL https://www.te.com/usa-en/product-T1210100216-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDC IP65
Entry Style Side
Locking Device Type Locking Clip
Sealable Yes
Accessory Type Hood
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Product Documentation Series Entry Style Locking Device Type Sealable Accessory Type Circuit Application
1 T1210100216-000 H10B-TS-2PG16 Buy Now Product Documentation HDC IP65 Side Locking Clip Yes Hood Power & Signal
2 T1210100220-000 H10B-TS-2M20 Buy Now Product Documentation HDC IP65 Top & Side Locking Clip Yes Hood Power & Signal
3 T1210100225-000 H10B-TS-2M25 Buy Now Product Documentation HDC IP65 Side Locking Clip Yes Hood Power & Signal
Part Number
Description
Buy Now
Product Documentation
Series
Entry Style
Locking Device Type
Sealable
Accessory Type
Circuit Application