Rectangular Connector Hoods

Manufacturer TE Connectivity
Description H10B-TGH-RO-PG21
Part Number T1340100121-000
URL http://www.te.com/usa-en/product-T1340100121-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDC Hood & Housings,HDC IP 65 Hood & Housing
Height [mm] 72
Length [mm] 73
Width [mm] 43
Material Die Cast Aluminum
Locking Device Location Hood
Screw & Hole Thread Size PG21
Entry Style Bottom
Locking Device Type Locking
Corrosion Protected Yes
Sealable Yes
Accessory Type Hood
Circuit Application Power & Signal
Product Size 4
Product Type Hood
Packaging Method Box
Product selection
Selector Part Number Description Buy Now Series Height [mm] Length [mm] Width [mm] Material Locking Device Location Screw & Hole Thread Size Entry Style Locking Device Type Corrosion Protected Sealable Accessory Type Circuit Application Product Size Product Type Packaging Method
1 T1340100121-000 H10B-TGH-RO-PG21 Buy Now HDC Hood & Housings,HDC IP 65 Hood & Housing 72 73 43 Die Cast Aluminum Hood PG21 Bottom Locking Yes Yes Hood Power & Signal 4 Hood Box
Part Number
Description
Buy Now
Series
Height [mm]
Length [mm]
Width [mm]
Material
Locking Device Location
Screw & Hole Thread Size
Entry Style
Locking Device Type
Corrosion Protected
Sealable
Accessory Type
Circuit Application
Product Size
Product Type
Packaging Method
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.