Rectangular Connector Hoods

Manufacturer TE Connectivity
Description H10B-TG-RO-PG16
Part Number T1320100116-000
URL http://www.te.com/usa-en/product-T1320100116-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDC Hood & Housings,HDC IP 65 Hood & Housing
Length [mm] 73
Width [mm] 43
Material Die Cast Aluminum
Locking Device Location Hood
Screw & Hole Thread Size PG16
Entry Style Bottom
Locking Device Type Locking
Corrosion Protected Yes
Sealable Yes
Accessory Type Hood
Circuit Application Power & Signal
Product Size 4
Product Type Hood
Packaging Method Box
Product selection
Selector Part Number Description Buy Now Series Length [mm] Width [mm] Material Locking Device Location Screw & Hole Thread Size Entry Style Locking Device Type Corrosion Protected Sealable Accessory Type Circuit Application Product Size Product Type Packaging Method
1 T1320100116-000 H10B-TG-RO-PG16 Buy Now HDC Hood & Housings,HDC IP 65 Hood & Housing 73 43 Die Cast Aluminum Hood PG16 Bottom Locking Yes Yes Hood Power & Signal 4 Hood Box
2 T1320100120-000 H10B-TG-RO-M20 Buy Now HDC Hood & Housings,HDC IP 65 Hood & Housing Die Cast Aluminum M20 Top & Side Locking Clip Yes Yes Hood Power & Signal 4
Part Number
Description
Buy Now
Series
Length [mm]
Width [mm]
Material
Locking Device Location
Screw & Hole Thread Size
Entry Style
Locking Device Type
Corrosion Protected
Sealable
Accessory Type
Circuit Application
Product Size
Product Type
Packaging Method
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.