Solar Connectors & Adapters

Manufacturer TE Connectivity
Description Grounding Assy, 6-12 AWG Solid - AMPS-0-2058729-1 - CX4648-000
Part Number 2058729-1
URL http://www.te.com/usa-en/product-2058729-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Grounding Assy, 6-12 AWG Solid
Also Known As (Marketing Alias) AMPS-0-2058729-1
Also Known As (Marketing Alias) #2 CX4648-000
Wire Size [AWG] 6
Comment 8-32 UNC Thread Size
Packaging Quantity 100
Product Type Grounding Assembly
Contact Base Material Stainless Steel
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Size [AWG] Comment Packaging Quantity Product Type Contact Base Material
1 2058729-1 Grounding Assy, 6-12 AWG Solid - AMPS-0-2058729-1 - CX4648-000 Buy Now Grounding Assy, 6-12 AWG Solid AMPS-0-2058729-1 CX4648-000 6 8-32 UNC Thread Size 100 Grounding Assembly Stainless Steel
2 2106831-1 Grounding Assy Buy Now Grounding Assy 6 10-32 UNF Thread Size 100 Grounding Assembly Stainless Steel
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Size [AWG]
Comment
Packaging Quantity
Product Type
Contact Base Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.