Standard Rectangular Connectors

Manufacturer TE Connectivity
Description GPRB2 PLUG,13P1/40P,w/ R/A CONTACTS
Part Number 1996726-3
URL http://www.te.com/usa-en/product-1996726-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Mounting Hole Diameter [mm] 3.1
Mounting Hole Diameter [in] .122
Product Type Connector Kit
Connector Style Plug
Contact Size 22, 5, 20, 16, 12
Contact Style Solder Lead
Contact Type Pin/Socket
Flange With
Keying B
Shell Plating Material Electrolytic Nickel
Shell Size GPRB2
Contact Density (Max) Size 12 (2)
Mounting Hole Thread Size 4-40
Number of Mounting Holes 2
Panel Mount Yes
Contact Configuration Right Angle
Interfacial Seal With
Mounting Holes With
Rear Grommet With
Number of Cavities 53
Mounting Hardware Without
Product selection
Selector Part Number Description Buy Now Mounting Hole Diameter [mm] Mounting Hole Diameter [in] Product Type Connector Style Contact Size Contact Style Contact Type Flange Keying Shell Plating Material Shell Size Contact Density (Max) Mounting Hole Thread Size Number of Mounting Holes Panel Mount Contact Configuration Interfacial Seal Mounting Holes Rear Grommet Number of Cavities Mounting Hardware
1 1996726-3 GPRB2 PLUG,13P1/40P,w/ R/A CONTACTS Buy Now 3.1 .122 Connector Kit Plug 22, 5, 20, 16, 12 Solder Lead Pin/Socket With B Electrolytic Nickel GPRB2 Size 12 (2) 4-40 2 Yes Right Angle With With With 53 Without
Part Number
Description
Buy Now
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
Product Type
Connector Style
Contact Size
Contact Style
Contact Type
Flange
Keying
Shell Plating Material
Shell Size
Contact Density (Max)
Mounting Hole Thread Size
Number of Mounting Holes
Panel Mount
Contact Configuration
Interfacial Seal
Mounting Holes
Rear Grommet
Number of Cavities
Mounting Hardware
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.