Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description GIC 2.5 HDR ASSY TIN VERSION 2/4P
Part Number 2134303-1
URL http://www.te.com/usa-en/product-2134303-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Grace Inertia 2.5
Centerline (Pitch) [mm] 2.5
Connector System Wire-to-Board
Number of Positions 2
Header Type Shrouded
Termination Method to Wire & Cable Solder
Contact Mating Area Plating Material Tin
Mating Retention With
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Number of Rows 1
PCB Mount Alignment With
PCB Mounting Style Through Hole
Sealable No
PCB Mount Orientation Vertical
Housing Color Natural
Product selection
Selector Part Number Description Buy Now Product Documentation Series Centerline (Pitch) [mm] Connector System Number of Positions Header Type Termination Method to Wire & Cable Contact Mating Area Plating Material Mating Retention PCB Mount Retention Connector & Contact Terminates To Number of Rows PCB Mount Alignment PCB Mounting Style Sealable PCB Mount Orientation Housing Color
1 2134303-1 GIC 2.5 HDR ASSY TIN VERSION 2/4P Buy Now Product Documentation Grace Inertia 2.5 2.5 Wire-to-Board 2 Shrouded Solder Tin With With Printed Circuit Board 1 With Through Hole No Vertical Natural
Part Number
Description
Buy Now
Product Documentation
Series
Centerline (Pitch) [mm]
Connector System
Number of Positions
Header Type
Termination Method to Wire & Cable
Contact Mating Area Plating Material
Mating Retention
PCB Mount Retention
Connector & Contact Terminates To
Number of Rows
PCB Mount Alignment
PCB Mounting Style
Sealable
PCB Mount Orientation
Housing Color
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.