Electric, Hybrid & Fuel Cell Cable Assemblies

Manufacturer TE Connectivity
Description GBT DC EV CHARGE GUN 250A WHITE
Part Number 1-2271798-2
URL http://www.te.com/usa-en/product-1-2271798-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series EV
Operating Voltage [VAC] 750
Operating Voltage [VDC] 750
Mounting Angle [°] 180
Cable Assembly Length [m] 3.92 – 5.08
Cable Assembly Length [ft] 1.6375
Cable Assembly Type GB DC EVI Charge cable assembly
Configuration Single-Ended
Shielded No
Sealed Yes
Voltage Bands High
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Mounting Angle [°] Cable Assembly Length [m] Cable Assembly Length [ft] Cable Assembly Type Configuration Shielded Sealed Voltage Bands
1 1-2271798-2 GBT DC EV CHARGE GUN 250A WHITE Buy Now EV 750 750 180 3.92 – 5.08 1.6375 GB DC EVI Charge cable assembly Single-Ended No Yes High
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Mounting Angle [°]
Cable Assembly Length [m]
Cable Assembly Length [ft]
Cable Assembly Type
Configuration
Shielded
Sealed
Voltage Bands
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.