Hard Wired Boxes with Busbars

Manufacturer TE Connectivity
Description FUSE BOX ASSY,HARD WIRED,TYPE A
Part Number 2141040-1
URL http://www.te.com/usa-en/product-2141040-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 185
UL Flammability Rating UL 94V-HB
Operating Voltage 14
Sealable No
Number of Fuse with Common Line 7
Power Termination Screw
Secondary Locking Yes
Terminal Primary Locking Feature Clean Body
Number of Fuses (Minimum) 14
Fuse Type Type A Fuse
Degree of Protection IP2X
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] UL Flammability Rating Operating Voltage Sealable Number of Fuse with Common Line Power Termination Secondary Locking Terminal Primary Locking Feature Number of Fuses (Minimum) Fuse Type Degree of Protection
1 2141040-1 FUSE BOX ASSY,HARD WIRED,TYPE A Buy Now -40 – 185 UL 94V-HB 14 No 7 Screw Yes Clean Body 14 Type A Fuse IP2X
Part Number
Description
Buy Now
Operating Temperature Range [°C]
UL Flammability Rating
Operating Voltage
Sealable
Number of Fuse with Common Line
Power Termination
Secondary Locking
Terminal Primary Locking Feature
Number of Fuses (Minimum)
Fuse Type
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.