Module Component

Manufacturer TE Connectivity
Description FUSE BOX ASSY,HARD WIRED
Part Number 2141029-1
URL http://www.te.com/usa-en/product-2141029-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Voltage [V] 24
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
UL Flammability Rating UL 94V-HB
Sealable No
Component Type Fuse Holder
Coupling with Other TE Modules Yes
Secondary Locking Yes
Terminal Primary Locking Feature Clean Body
Number of Fuses (Minimum) 16
Fuse Type Miniature Fuse
Degree of Protection IP2X
Product selection
Selector Part Number Description Buy Now Operating Voltage [V] Operating Temperature Range [°C] Operating Temperature Range [°F] UL Flammability Rating Sealable Component Type Coupling with Other TE Modules Secondary Locking Terminal Primary Locking Feature Number of Fuses (Minimum) Fuse Type Degree of Protection
1 2141029-1 FUSE BOX ASSY,HARD WIRED Buy Now 24 -40 – 85 -40 – 185 UL 94V-HB No Fuse Holder Yes Yes Clean Body 16 Miniature Fuse IP2X
Part Number
Description
Buy Now
Operating Voltage [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
UL Flammability Rating
Sealable
Component Type
Coupling with Other TE Modules
Secondary Locking
Terminal Primary Locking Feature
Number of Fuses (Minimum)
Fuse Type
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.