Tactile Switches

Manufacturer TE Connectivity
Description FSMSM=3.5X6 SMT TACT - 1437566-3
Part Number 1437566-3
URL http://www.te.com/usa-en/product-1437566-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FSMSM/JM
Also Known As (Marketing Alias) 1437566-3
Contact Current Rating [mA] 50
Actuator Force [g] 180
Actuator Force [oz] 6.349
Actuator Length [mm] 1.07
Actuator Length [in] .042
Switch Height [in] .18
Temperature Rating [°C] Standard
Button Width [mm] 2.99
Button Width [in] .118
Mounting Type Surface Mount
Mounting Angle Vertical
Comment (On) indicates momentary position.
Cover Material Stainless Steel
Packaging Method Loose Piece
Product Type Switch
Termination Type Printed Circuit Board
Case Color Brown
Contact Base Material Brass
Tactile Feel Yes
Ganged With
Illuminated No
Number of Actuators 1
Process Sealed No
Snap Action Without
Support Bracket Without
Tactile Yes
Actuator Color Black
Actuator Material Polyamide
Actuator Profile Extended
Actuator Style Rectangular
Low Profile With
Leg Style Gull Wing
Operating Function Off (On)
Switch Contact Plating Material Silver
Dust Proof No
ESD Grounding Terminal Without
Bushing Style Unthreaded
Case Material Polyester
Configuration (Pole-Throw) Single Pole - Single Throw
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [mA] Actuator Force [g] Actuator Force [oz] Actuator Length [mm] Actuator Length [in] Switch Height [mm] Switch Height [in] Temperature Rating [°C] Button Width [mm] Button Width [in] Mounting Type Mounting Angle Comment Cover Material Packaging Method Product Type Termination Type Case Color Contact Base Material Tactile Feel Ganged Illuminated Number of Actuators Process Sealed Snap Action Support Bracket Tactile Actuator Color Actuator Material Actuator Profile Actuator Style Low Profile Leg Style Operating Function Switch Contact Plating Material Dust Proof ESD Grounding Terminal Bushing Style Case Material Configuration (Pole-Throw)
1 1437566-3 FSMSM=3.5X6 SMT TACT - 1437566-3 Buy Now FSMSM/JM 1437566-3 50 180 6.349 1.07 .042 .18 Standard 2.99 .118 Surface Mount Vertical (On) indicates momentary position. Stainless Steel Loose Piece Switch Printed Circuit Board Brown Brass Yes With No 1 No Without Without Yes Black Polyamide Extended Rectangular With Gull Wing Off (On) Silver No Without Unthreaded Polyester Single Pole - Single Throw
2 1437566-4 FSMSMTR=TACT SWITCH - 1437566-4 Buy Now FSMSM/JM 1437566-4 50 180 6.349 1.07 .042 .18 Standard 2.99 .118 Surface Mount Vertical (On) indicates momentary position. Stainless Steel Tape & Reel Switch Printed Circuit Board Brown Brass Yes With No 1 No Without Without Yes Black Polyamide Extended Rectangular With Gull Wing Off (On) Silver No Without Unthreaded Polyester Single Pole - Single Throw
3 147873-1 SWITCH,TACT,SMT,J-LEAD,5.0MM Buy Now 50 180 6.349 1.5 .059 5 .196 -35 – 85 3 .11 Surface Mount Vertical Stainless Steel Tape & Reel Switch Printed Circuit Board Brown Copper Alloy With With With 1 No Without Without Yes Black PPS Extended Rectangular With J Style NO Silver No Without Unthreaded PPS Single Pole - Single Throw
4 147873-2 SWITCH,TACT,SMT,J-LEAD,4.3MM Buy Now 50 180 6.349 .8 .031 4.3 .169 Standard 3 .11 Surface Mount Vertical (On) indicates momentary position. Stainless Steel Tape & Reel Switch Printed Circuit Board Brown Copper Alloy With With With 1 No Without Without Yes Black PPS Extended Rectangular With J Style NO Silver No Without Unthreaded PPS Single Pole - Single Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [mA]
Actuator Force [g]
Actuator Force [oz]
Actuator Length [mm]
Actuator Length [in]
Switch Height [mm]
Switch Height [in]
Temperature Rating [°C]
Button Width [mm]
Button Width [in]
Mounting Type
Mounting Angle
Comment
Cover Material
Packaging Method
Product Type
Termination Type
Case Color
Contact Base Material
Tactile Feel
Ganged
Illuminated
Number of Actuators
Process Sealed
Snap Action
Support Bracket
Tactile
Actuator Color
Actuator Material
Actuator Profile
Actuator Style
Low Profile
Leg Style
Operating Function
Switch Contact Plating Material
Dust Proof
ESD Grounding Terminal
Bushing Style
Case Material
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.