Tactile Switches

Manufacturer TE Connectivity
Description FSMRACD=R/A,TACTILE,PB SWITCH - 9-1437565-9
Part Number 9-1437565-9
URL http://www.te.com/usa-en/product-9-1437565-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FSMRACD/A
Also Known As (Marketing Alias) 9-1437565-9
Contact Current Rating [mA] 50
Actuator Force [g] 100
Actuator Force [oz] 3.53
Actuator Length [mm] 2.89
Actuator Length [in] .114
Switch Height [in] .276
Temperature Rating [°C] Standard
Button Width [mm] 2.42
Button Width [in] .095
Mounting Type Through Hole
Mounting Angle Right Angle
Comment (On) indicates momentary position.
Cover Material Steel
Packaging Method Loose Piece
Product Type Switch
Termination Type Printed Circuit Board
Case Color Black
Contact Base Material Copper Alloy
Tactile Feel With
Ganged With
Illuminated No
Number of Actuators 1
Process Sealed No
Snap Action Without
Support Bracket Without
Tactile Yes
Actuator Color Blue
Actuator Material Polyacetal Resin
Actuator Profile Extended
Actuator Style Square
Low Profile With
Leg Style Kinked
Operating Function NO
Switch Contact Plating Material Silver
Dust Proof No
ESD Grounding Terminal Without
Bushing Style Unthreaded
Case Material Polyamide
Configuration (Pole-Throw) Single Pole - Single Throw
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [mA] Actuator Force [g] Actuator Force [oz] Actuator Length [mm] Actuator Length [in] Switch Height [in] Temperature Rating [°C] Button Width [mm] Button Width [in] Mounting Type Mounting Angle Comment Cover Material Packaging Method Product Type Termination Type Case Color Contact Base Material Tactile Feel Ganged Illuminated Number of Actuators Process Sealed Snap Action Support Bracket Tactile Actuator Color Actuator Material Actuator Profile Actuator Style Low Profile Leg Style Operating Function Switch Contact Plating Material Dust Proof ESD Grounding Terminal Bushing Style Case Material Configuration (Pole-Throw)
1 9-1437565-9 FSMRACD=R/A,TACTILE,PB SWITCH - 9-1437565-9 Buy Now FSMRACD/A 9-1437565-9 50 100 3.53 2.89 .114 .276 Standard 2.42 .095 Through Hole Right Angle (On) indicates momentary position. Steel Loose Piece Switch Printed Circuit Board Black Copper Alloy With With No 1 No Without Without Yes Blue Polyacetal Resin Extended Square With Kinked NO Silver No Without Unthreaded Polyamide Single Pole - Single Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [mA]
Actuator Force [g]
Actuator Force [oz]
Actuator Length [mm]
Actuator Length [in]
Switch Height [in]
Temperature Rating [°C]
Button Width [mm]
Button Width [in]
Mounting Type
Mounting Angle
Comment
Cover Material
Packaging Method
Product Type
Termination Type
Case Color
Contact Base Material
Tactile Feel
Ganged
Illuminated
Number of Actuators
Process Sealed
Snap Action
Support Bracket
Tactile
Actuator Color
Actuator Material
Actuator Profile
Actuator Style
Low Profile
Leg Style
Operating Function
Switch Contact Plating Material
Dust Proof
ESD Grounding Terminal
Bushing Style
Case Material
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.