Rectangular Power Connectors

Manufacturer TE Connectivity
Description FREE HANG SNGL ROW HSG 2 POS
Part Number 1445049-2
URL http://www.te.com/usa-en/product-1445049-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Micro MATE-N-LOK
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Height [mm] 16.89
Length [mm] 6.85
Width [mm] 3.86
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 3
Centerline (Pitch) [in] .118
Insulation Diameter (Max) [mm] 1.52
Connector System Wire-to-Wire
Packaging Method Tray
Mating Alignment With
Housing Material Nylon 66/6
Product Type Housing
Housing Type Plug
CSA File Number LR7189
Number of Positions 2
UL Flammability Rating UL 94V-0
Agency/Standard UL
VDE Tested Yes
Housing Color Black
Termination Method to Wire & Cable Crimp
Contact Layout Inline
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1000
Mating Alignment Type Polarization
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
UL Rating Recognized
Strain Relief Without
Mating Retention Type Locking Tab
Sealable No
CSA Rating Certified
Connector Mounting Type Cable Mount
Multiple Contact Types Without
Agency/Standard Number E28476
Contact Retention Without
Number of Rows 1
Circuit Application Power & Signal
Mating Retention With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Height [mm] Length [mm] Width [mm] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Insulation Diameter (Max) [mm] Connector System Packaging Method Mating Alignment Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Packaging Quantity Mating Alignment Type Glow Wire Rating Contact Type UL Rating Strain Relief Mating Retention Type Sealable CSA Rating Connector Mounting Type Multiple Contact Types Agency/Standard Number Contact Retention Number of Rows Circuit Application Mating Retention
1 1445049-2 FREE HANG SNGL ROW HSG 2 POS Buy Now Micro MATE-N-LOK 250 250 16.89 6.85 3.86 -40 – 105 -40 – 221 3 .118 1.52 Wire-to-Wire Tray With Nylon 66/6 Housing Plug LR7189 2 UL 94V-0 UL Yes Black Crimp Inline Wire & Cable 1000 Polarization Standard Part - Not Glow Wire Pin Recognized Without Locking Tab No Certified Cable Mount Without E28476 Without 1 Power & Signal With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Height [mm]
Length [mm]
Width [mm]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Insulation Diameter (Max) [mm]
Connector System
Packaging Method
Mating Alignment
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
Mating Alignment Type
Glow Wire Rating
Contact Type
UL Rating
Strain Relief
Mating Retention Type
Sealable
CSA Rating
Connector Mounting Type
Multiple Contact Types
Agency/Standard Number
Contact Retention
Number of Rows
Circuit Application
Mating Retention
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.